0

Gira F200 cover frame anthracite (lacquered)

New

Specification
Item no.
Room
Quantity
EAN
PU
PS
1-gang
0211 73
4010337113157
1/10
2-gang
0212 73
4010337113201
1/10
2-gang, without crossbar
1002 73
4010337113416
1/10
3-gang
0213 73
4010337113256
1/5
4-gang
0214 73
4010337113317
1/5
5-gang
0215 73
4010337113362
1/5

Price system (PS) not equal to 1, 14 = reduced discount.

New product. Available from 09/2026.


Note: For legal reasons, some products are not available in certain countries.

1-gang
EAN 4010337113157
Item no. 0211 73PU 1/10
PS
2-gang
EAN 4010337113201
Item no. 0212 73PU 1/10
PS
2-gang, without crossbar
EAN 4010337113416
Item no. 1002 73PU 1/10
PS
3-gang
EAN 4010337113256
Item no. 0213 73PU 1/5
PS
4-gang
EAN 4010337113317
Item no. 0214 73PU 1/5
PS
5-gang
EAN 4010337113362
Item no. 0215 73PU 1/5
PS

Price system (PS) not equal to 1, 14 = reduced discount.

New product. Available from 09/2026.


Note: For legal reasons, some products are not available in certain countries.

Features

  • In the Pure White Gloss finish: made from 85% bio-based plastic.

Technical data

Cover frame 1-gB 90,0 x H 90,0 x T 11,4
Cover frame 2-gB 90,0 x H 161,1 x T 11,4
Cover frame 2-g w/o cbB 90,0 x H 161,1 x T 11,4
Cover frame 3-gB 90,0 x H 232,6 x T 11,4
Cover frame 4-gB 90,0 x H 303,9 x T 11,4
Cover frame 5-gB 90,0 x H 375,2 x T 11,4
Corner radiusR 0.3
Biocircular plastic
Colour option: Pure white glossyat least 50%
Datenblatt

Ausschreibungstexte

Cover frame

Cleaning and care.

PDF, 600.29 KB

Download
More images in the media database

The media database contains images of the selected products that you can use for your publications. Please read our terms of use.

Go to media database