Gira Standard 55 cover frame pure white glossy
1-gang
0211 03
4010337211037
1/10/100
1.5-gang
1001 03
4010337881308
1/10
2-gang
0212 03
4010337212034
1/10/100
2-gang, without crossbar
1002 03
4010337001607
1/10
3-gang
0213 03
4010337213031
1/10/100
4-gang
0214 03
4010337214038
1/5
5-gang
0215 03
4010337215035
1/5
Price system (PS) not equal to 1, 14 = reduced discount.
Note: For legal reasons, some products are not available in certain countries.
Price system (PS) not equal to 1, 14 = reduced discount.
Note: For legal reasons, some products are not available in certain countries.
Features
Plastic: halogen-free, impact-resistant and shatter-proof thermoplastic” or would that then be polycarbonate.
Notes
Also suitable for duct installation. In connection with the sealing kit, cover frame (1-gang to 5-gang) is also suitable for installation as water-protected flush-mounted IP44.
Dimensions
| Width | 365.90 mm |
| Height | 80.70 mm |
| Depth | 11.40 mm |
More links
Gira Standard 55 - Range of functions in the basic installation
More
Revit file for BIM (Building information modeling)
Item no. 021503
RFA, 316 KB
IFC file for BIM (Building information modeling)
Item no. 021503
IFC, 153.86 KB
Cover frame
Cleaning and care.
Cradle to Cradle Certified
Gira Standard 55 cover frame pure white glossy
Life cycle assessment in accordance with ISO 14040
Item no. 0211 03
PDF, 144.44 KB
Gira Standard 55
Steckbrief, Merkmale, Abmessungen, Technische Daten, Designvarianten.
More images in the media databaseThe media database contains images of the selected products that you can use for your publications. Please read our terms of use.
Go to media database