0

Gira F200 cover frame grey matt (lacquered)

New

Specification
Item no.
Room
Quantity
EAN
PU
PS
1-gang
0211 76
4010337113164
1/10
2-gang
0212 76
4010337113218
1/10
2-gang, without crossbar
1002 76
4010337113423
1/10
3-gang
0213 76
4010337113263
1/5
4-gang
0214 76
4010337113324
1/5
5-gang
0215 76
4010337113379
1/5

Price system (PS) not equal to 1, 14 = reduced discount.

New product. Available from 09/2026.


Note: For legal reasons, some products are not available in certain countries.

1-gang
EAN 4010337113164
Item no. 0211 76PU 1/10
PS
2-gang
EAN 4010337113218
Item no. 0212 76PU 1/10
PS
2-gang, without crossbar
EAN 4010337113423
Item no. 1002 76PU 1/10
PS
3-gang
EAN 4010337113263
Item no. 0213 76PU 1/5
PS
4-gang
EAN 4010337113324
Item no. 0214 76PU 1/5
PS
5-gang
EAN 4010337113379
Item no. 0215 76PU 1/5
PS

Price system (PS) not equal to 1, 14 = reduced discount.

New product. Available from 09/2026.


Note: For legal reasons, some products are not available in certain countries.

Features

  • In the Pure White Gloss finish: made from 85% bio-based plastic.

Technical data

Cover frame 1-gB 90,0 x H 90,0 x T 11,4
Cover frame 2-gB 90,0 x H 161,1 x T 11,4
Cover frame 2-g w/o cbB 90,0 x H 161,1 x T 11,4
Cover frame 3-gB 90,0 x H 232,6 x T 11,4
Cover frame 4-gB 90,0 x H 303,9 x T 11,4
Cover frame 5-gB 90,0 x H 375,2 x T 11,4
Corner radiusR 0.3
Biocircular plastic
Colour option: Pure white glossyat least 50%
Datenblatt


Ausschreibungstexte


More images in the media database

The media database contains images of the selected products that you can use for your publications. Please read our terms of use.

Go to media database