0

Gira F100 cover frame anthracite (lacquered)

New

Specification
Item no.
Room
Quantity
EAN
PU
PS
1-gang
0211 173
4010337135951
1/10
2-gang
0212 173
4010337133568
1/10
2-gang, without crossbar
1002 173
4010337133605
1/10
3-gang
0213 173
4010337133575
1/5
4-gang
0214 173
4010337133582
1/5
5-gang
0215 173
4010337133599
1/5

Price system (PS) not equal to 1, 14 = reduced discount.

New product. Available from 09/2026.


Note: For legal reasons, some products are not available in certain countries.

1-gang
EAN 4010337135951
Item no. 0211 173PU 1/10
PS
2-gang
EAN 4010337133568
Item no. 0212 173PU 1/10
PS
2-gang, without crossbar
EAN 4010337133605
Item no. 1002 173PU 1/10
PS
3-gang
EAN 4010337133575
Item no. 0213 173PU 1/5
PS
4-gang
EAN 4010337133582
Item no. 0214 173PU 1/5
PS
5-gang
EAN 4010337133599
Item no. 0215 173PU 1/5
PS

Price system (PS) not equal to 1, 14 = reduced discount.

New product. Available from 09/2026.


Note: For legal reasons, some products are not available in certain countries.

Features

  • In the Pure White Gloss finish: made from 85% bio-based plastic.

Technical data

Cover frame 1-gB 83,3 x H 83,3 x T 10,6
Cover frame 2-gB 83,3 x H 154,4 x T 10,6
Cover frame 2-g w/o cbB 83,3 x H 154,4 x T 10,6
Cover frame 3-gB 83,3 x H 225,9 x T 10,6
Cover frame 4-gB 83,3 x H 297,2 x T 10,6
Cover frame 5-gB 83,3 x H 368,5 x T 10,6
Corner radiusR 3
Biocircular plastic
Colour option: Pure white glossyat least 50%
Datenblatt


Ausschreibungstexte


More images in the media database

The media database contains images of the selected products that you can use for your publications. Please read our terms of use.

Go to media database