Gira E2 cover frame black matt (lacquered)
1-gang
0211 09
4010337036739
1/10
1-gang
6211 09
4010337105459
1/10
1.5-gang
1001 09
4010337072775
1/10
2-gang
0212 09
4010337036760
1/10
2-gang
6212 09
4010337105466
1/10
2-gang, without crossbar
1002 09
4010337036784
1/10
3-gang
0213 09
4010337036821
1/5
3-gang
6213 09
4010337105473
1/5
4-gang
0214 09
4010337036869
1/5
5-gang
0215 09
4010337036906
1/5
Price system (PS) not equal to 1, 14 = reduced discount.
Note: For legal reasons, some products are not available in certain countries.
Price system (PS) not equal to 1, 14 = reduced discount.
Note: For legal reasons, some products are not available in certain countries.
Features
Plastic: halogen-free, impact-resistant and shatter-proof thermoplastic” or would that then be polycarbonate.
Notes
Also suitable for duct installation. In connection with the sealing kit, cover frame (1-gang to 5-gang) is also suitable for installation as water-protected flush-mounted IP44.
Dimensions
| Width | 294.70 mm |
| Height | 80.80 mm |
| Depth | 9.30 mm |
More links
Gira E2 - Highly reduced design
More
Revit Datei für BIM (Building Information Modeling)
Item no. 021409
RFA, 312 KB
IFC Datei für BIM (Building Information Modeling)
Item no. 021409
IFC, 12.63 KB
Cover frame
Cleaning and care.
Gira E2
Steckbrief, Merkmale, Abmessungen, Technische Daten, Designvarianten.
More images in the media databaseThe media database contains images of the selected products that you can use for your publications. Please read our terms of use.
Go to media database