New

Price system (PS) not equal to 1, 14 = reduced discount.
New product.
Note: For legal reasons, some products are not available in certain countries.
Price system (PS) not equal to 1, 14 = reduced discount.
New product.
Note: For legal reasons, some products are not available in certain countries.
| Cover frame 1-g | B 80,8 x H 80,8 x T 11,4 |
| Cover frame 2-g | B 80,8 x H 151,9 x T 11,4 |
| Cover frame 2-g w/o cb | B 80,8 x H 151,9 x T 11,4 |
| Cover frame 3-g | B 80,8 x H 223,4 x T 11,4 |
| Cover frame 4-g | B 80,8 x H 297,7 x T 11,4 |
| Cover frame 5-g | B 80,8 x H 366,0 x T 11,4 |
| Corner radius | R 0.5 |
| Width | 80.80 mm |
| Height | 223.40 mm |
| Depth | 11.40 mm |