0

Gira F200 cover frame black matt (lacquered)

New

Specification
Item no.
Room
Quantity
EAN
PU
PS
1-gang
0211 74
4010337113195
1/10
2-gang
0212 74
4010337113249
1/10
2-gang, without crossbar
1002 74
4010337113454
1/10
3-gang
0213 74
4010337113294
1/5
4-gang
0214 74
4010337113355
1/5
5-gang
0215 74
4010337113409
1/5

Price system (PS) not equal to 1, 14 = reduced discount.

New product. Available from 09/2026.


Note: For legal reasons, some products are not available in certain countries.

1-gang
EAN 4010337113195
Item no. 0211 74PU 1/10
PS
2-gang
EAN 4010337113249
Item no. 0212 74PU 1/10
PS
2-gang, without crossbar
EAN 4010337113454
Item no. 1002 74PU 1/10
PS
3-gang
EAN 4010337113294
Item no. 0213 74PU 1/5
PS
4-gang
EAN 4010337113355
Item no. 0214 74PU 1/5
PS
5-gang
EAN 4010337113409
Item no. 0215 74PU 1/5
PS

Price system (PS) not equal to 1, 14 = reduced discount.

New product. Available from 09/2026.


Note: For legal reasons, some products are not available in certain countries.

Features

  • In the Pure White Gloss finish: made from 85% bio-based plastic.

Technical data

Cover frame 1-gB 90,0 x H 90,0 x T 11,4
Cover frame 2-gB 90,0 x H 161,1 x T 11,4
Cover frame 2-g w/o cbB 90,0 x H 161,1 x T 11,4
Cover frame 3-gB 90,0 x H 232,6 x T 11,4
Cover frame 4-gB 90,0 x H 303,9 x T 11,4
Cover frame 5-gB 90,0 x H 375,2 x T 11,4
Corner radiusR 0.3
Biocircular plastic
Colour option: Pure white glossyat least 50%
Datenblatt

Ausschreibungstexte

Cover frame

Cleaning and care.

PDF, 600.29 KB

Download
More images in the media database

The media database contains images of the selected products that you can use for your publications. Please read our terms of use.

Go to media database