0

Gira F300 cover frame pure white matt (lacquered)

New

Specification
Item no.
Room
Quantity
EAN
PU
PS
1-gang
0211 82
4010337113485
1/10
2-gang
0212 82
4010337113546
1/10
2-gang, without crossbar
1002 82
4010337131854
1/10
3-gang
0213 82
4010337113591
1/5
4-gang
0214 82
4010337113645
1/5
5-gang
0215 82
4010337131847
1/5

Price system (PS) not equal to 1, 14 = reduced discount.

New product. Available from 09/2026.


Note: For legal reasons, some products are not available in certain countries.

1-gang
EAN 4010337113485
Item no. 0211 82PU 1/10
PS
2-gang
EAN 4010337113546
Item no. 0212 82PU 1/10
PS
2-gang, without crossbar
EAN 4010337131854
Item no. 1002 82PU 1/10
PS
3-gang
EAN 4010337113591
Item no. 0213 82PU 1/5
PS
4-gang
EAN 4010337113645
Item no. 0214 82PU 1/5
PS
5-gang
EAN 4010337131847
Item no. 0215 82PU 1/5
PS

Price system (PS) not equal to 1, 14 = reduced discount.

New product. Available from 09/2026.


Note: For legal reasons, some products are not available in certain countries.

Features

  • In the Pure White Gloss finish: made from 85% bio-based plastic.

Technical data

Cover frame 1-gB 80,8 x H 80,8 x T 11,4
Cover frame 2-gB 80,8 x H 151,9 x T 11,4
Cover frame 2-g w/o cbB 80,8 x H 151,9 x T 11,4
Cover frame 3-gB 80,8 x H 223,4 x T 11,4
Cover frame 4-gB 80,8 x H 297,7 x T 11,4
Cover frame 5-gB 80,8 x H 366,0 x T 11,4
Corner radiusR 0.5
Biocircular plastic
Colour option: Pure white glossyat least 50%

Dimensions

Width80.80 mm
Depth11.40 mm
Datenblatt

Ausschreibungstexte

More images in the media database

The media database contains images of the selected products that you can use for your publications. Please read our terms of use.

Go to media database