0

Gira F200 cover frame pure white glossy

New

Specification
Item no.
Room
Quantity
EAN
PU
PS
1-gang
0211 70
4010337113171
1/10
2-gang
0212 70
4010337113225
1/10
2-gang, without crossbar
1002 70
4010337113430
1/10
3-gang
0213 70
4010337113270
1/5
4-gang
0214 70
4010337113331
1/5
5-gang
0215 70
4010337113386
1/5

Price system (PS) not equal to 1, 14 = reduced discount.

New product. Available from 09/2026.


Note: For legal reasons, some products are not available in certain countries.

1-gang
EAN 4010337113171
Item no. 0211 70PU 1/10
PS
2-gang
EAN 4010337113225
Item no. 0212 70PU 1/10
PS
2-gang, without crossbar
EAN 4010337113430
Item no. 1002 70PU 1/10
PS
3-gang
EAN 4010337113270
Item no. 0213 70PU 1/5
PS
4-gang
EAN 4010337113331
Item no. 0214 70PU 1/5
PS
5-gang
EAN 4010337113386
Item no. 0215 70PU 1/5
PS

Price system (PS) not equal to 1, 14 = reduced discount.

New product. Available from 09/2026.


Note: For legal reasons, some products are not available in certain countries.

Features

  • In the Pure White Gloss finish: made from 85% bio-based plastic.

Technical data

Cover frame 1-gB 90,0 x H 90,0 x T 11,4
Cover frame 2-gB 90,0 x H 161,1 x T 11,4
Cover frame 2-g w/o cbB 90,0 x H 161,1 x T 11,4
Cover frame 3-gB 90,0 x H 232,6 x T 11,4
Cover frame 4-gB 90,0 x H 303,9 x T 11,4
Cover frame 5-gB 90,0 x H 375,2 x T 11,4
Corner radiusR 0.3
Biocircular plastic
Colour option: Pure white glossyat least 50%
Datenblatt

Ausschreibungstexte

Gira F200 cover frame pure white glossy

Life cycle assessment in accordance with ISO 14040

Item no. 0211 70

PDF, 105.42 KB

Download
More images in the media database

The media database contains images of the selected products that you can use for your publications. Please read our terms of use.

Go to media database