Gira E2 cover frame anthracite
1-gang
0211 23
4010337211235
1/10/100
1-gang
6211 23
4010337105312
1/10
1.5-gang
1001 23
4010337881339
1/10
2-gang
0212 23
4010337212232
1/10/100
2-gang
6212 23
4010337105343
1/10/100
2-gang, without crossbar
1002 23
4010337002239
1/10
3-gang
0213 23
4010337213239
1/5
3-gang
6213 23
4010337105367
1/5
4-gang
0214 23
4010337214236
1/5
5-gang
0215 23
4010337215233
1/5
Price system (PS) not equal to 1, 14 = reduced discount.
Note: For legal reasons, some products are not available in certain countries.
Price system (PS) not equal to 1, 14 = reduced discount.
Note: For legal reasons, some products are not available in certain countries.
Features
Plastic: halogen-free, impact-resistant and shatter-proof thermoplastic” or would that then be polycarbonate.
Notes
Also suitable for duct installation. In connection with the sealing kit, cover frame (1-gang to 5-gang) is also suitable for installation as water-protected flush-mounted IP44.
Dimensions
| Width | 80.80 mm |
| Height | 151.90 mm |
| Depth | 9.30 mm |
More links
Gira E2 - Highly reduced design
More
Revit file for BIM (Building information modeling)
Item no. 021223
RFA, 364 KB
IFC file for BIM (Building information modeling)
Item no. 021223
IFC, 10.38 KB
Cover frame
Cleaning and care.
Gira E2
Steckbrief, Merkmale, Abmessungen, Technische Daten, Designvarianten.
More images in the media databaseThe media database contains images of the selected products that you can use for your publications. Please read our terms of use.
Go to media database