Gira E2 cover frame pure white glossy
1-gang
0211 29
4010337211297
1/10/100
1-gang
6211 29
4010337105244
1/10/100
1.5-gang
1001 29
4010337881353
1/10
2-gang
0212 29
4010337212294
1/10/100
2-gang
6212 29
4010337105251
1/10
2-gang, without crossbar
1002 29
4010337001553
1/10
3-gang
0213 29
4010337213291
1/5
3-gang
6213 29
4010337105299
1/5
4-gang
0214 29
4010337214298
1/5
5-gang
0215 29
4010337215295
1/5
Price system (PS) not equal to 1, 14 = reduced discount.
Note: For legal reasons, some products are not available in certain countries.
Price system (PS) not equal to 1, 14 = reduced discount.
Note: For legal reasons, some products are not available in certain countries.
Features
Plastic: halogen-free, impact-resistant and shatter-proof thermoplastic” or would that then be polycarbonate.
Notes
Also suitable for duct installation. In connection with the sealing kit, cover frame (1-gang to 5-gang) is also suitable for installation as water-protected flush-mounted IP44.
Dimensions
| Width | 80.80 mm |
| Height | 80.80 mm |
| Depth | 9.30 mm |
More links
Gira E2 - Highly reduced design
More
Revit Datei für BIM (Building Information Modeling)
Item no. 021129
RFA, 360 KB
IFC Datei für BIM (Building Information Modeling)
Item no. 021129
IFC, 9.27 KB
Cradle to Cradle Certified
Gira E2 cover frame 1-gang pure white glossy
Life cycle assessment in accordance with ISO 14040
Item no. 0211 29
PDF, 131.43 KB
More images in the media databaseThe media database contains images of the selected products that you can use for your publications. Please read our terms of use.
Go to media database