Combination rocker switch/SCHUKO socket outlet 16 A 250 V~ with cover unit Standard 55, series switch
cream white glossy
0175 01
4010337175018
1/10
01
pure white glossy
0175 03
4010337175032
1
01
Price system (PS) not equal to 1, 14 = reduced discount.
Note: For legal reasons, some products are not available in certain countries.
Price system (PS) not equal to 1, 14 = reduced discount.
Note: For legal reasons, some products are not available in certain countries.
Technical data
| Installation depth | 30 mm |
| Connection cross section |
| for conductors up to | 2.5 mm² |
Notes
Fits into any standard device box.
More images in the media databaseThe media database contains images of the selected products that you can use for your publications. Please read our terms of use.
Go to media database