Blind rocker switch insert 10 A 250 V~
Price system (PS) not equal to 1, 14 = reduced discount.
No longer available. Not deliverable since 10/2024.
Note: For legal reasons, some products are not available in certain countries.
Price system (PS) not equal to 1, 14 = reduced discount.
No longer available. Not deliverable since 10/2024.
Note: For legal reasons, some products are not available in certain countries.
Features
With block to prevent both sides from being switched on. Locked both electrically and mechanically.
Technical data
| Installation depth | 28 mm |
| Connection cross section |
| For rigid and flexible conductors up to | 2.5 mm² |
| Rated output |
| LEDi/CFLi | 100 W |
Notes
Suitable for use as an auxiliary unit for the blind controller insert with auxiliary input.
Switch
Mounting instructions
Connection diagram blind rocker switch/push rocker insert for switching function
Item no. 0159 00
PDF, 13.16 KB
Switch
Mounting instructions
Connection diagram blind rocker switch/push rocker insert for switching function
Item no. 0159 00
PDF, 13.16 KB
More images in the media databaseThe media database contains images of the selected products that you can use for your publications. Please read our terms of use.
Go to media database