No longer available

Price system (PS) not equal to 1, 14 = reduced discount.
No longer available. Not deliverable since 09/2024.
Note: For legal reasons, some products are not available in certain countries.
Successor item:
Price system (PS) not equal to 1, 14 = reduced discount.
No longer available. Not deliverable since 09/2024.
Note: For legal reasons, some products are not available in certain countries.
Successor item:
| Installation depth | 32 mm |
| Connection cross section | |
| For rigid and flexible conductors up to | 2.5 mm² |
| Rated output | |
| LEDi/CFLi | 100 W |

Item no. 0102 00 0102 005 0102 009 0102 01 0102 03 0102 10 0102 11 0102 12 0102 13 0102 20 0102 26 0102 27 0102 28 0102 30 0102 31 0102 35 0102 112 0102 203 0102 600 0105 00 0105 005 0105 009 0105 01 0105 03 0105 10 0105 11 0105 12 0105 13 0105 20 0105 26 0105 27 0105 28 0105 30 0105 35 0105 112 0105 203 0105 600 0106 00 0106 005 0106 009 0106 01 0106 03 0106 10 0106 11 0106 12 0106 13 0106 14 0106 20 0106 26 0106 27 0106 28 0106 30 0106 31 0106 35 0106 112 0106 203 0106 600 0107 00 0107 005 0107 009 0107 01 0107 03 0107 10 0107 11 0107 12 0107 13 0107 20 0107 26 0107 27 0107 28 0107 30 0107 31 0107 35 0107 112 0107 203 0107 600 0108 00 0108 005 0108 009 0108 01 0108 03 0108 20 0108 26 0108 27 0108 28 0108 112 0108 203 0108 600 0109 00 0112 00 0112 005 0112 009 0112 01 0112 03 0112 10 0112 11 0112 12 0112 20 0112 26 0112 27 0112 28 0112 30 0112 31 0112 35 0112 112 0112 203 0112 600 0116 00 0116 009 0116 10 0116 11 0116 12 0116 13 0116 30 0116 31 0116 35 0120 005 0120 26 0120 27 0120 28 0120 40 0120 42 0120 43 0120 46 0120 47 0120 65 0120 66 0120 67 0120 201 0120 203 0120 600 0121 005 0121 015 0121 26 0121 27 0121 28 0121 201 0121 600 0122 00 0122 005 0122 01 0122 03 0122 20 0122 26 0122 27 0122 28 0122 40 0122 42 0122 43 0122 46 0122 47 0122 65 0122 66 0122 67 0122 111 0122 112 0122 203 0122 600 0123 005 0123 015 0123 26 0123 27 0123 28 0123 201 0123 203 0123 600 0124 005 0124 20 0124 26 0124 27 0124 28 0124 201 0124 203 0124 600 0125 00 0125 005 0125 009 0125 01 0125 015 0125 03 0125 26 0125 27 0125 28 0125 40 0125 42 0125 43 0125 46 0125 47 0125 65 0125 66 0125 67 0125 111 0125 112 0125 203 0125 600 0125 603 0125 604 0126 00 0126 005 0126 009 0126 01 0126 015 0126 03 0126 26 0126 27 0126 28 0126 40 0126 42 0126 43 0126 46 0126 47 0126 65 0126 66 0126 67 0126 111 0126 112 0126 203 0126 600 0126 603 0126 604 0126 605 0127 00 0127 005 0127 01 0127 015 0127 03 0127 20 0127 26 0127 27 0127 28 0127 40 0127 42 0127 43 0127 46 0127 47 0127 65 0127 66 0127 67 0127 111 0127 112 0127 203 0127 600 0127 603 0127 604 0128 00 0128 005 0128 009 0128 01 0128 015 0128 03 0128 20 0128 26 0128 27 0128 28 0128 40 0128 42 0128 43 0128 46 0128 47 0128 65 0128 66 0128 67 0128 111 0128 112 0128 203 0128 600 0130 005 0130 015 0130 26 0130 27 0130 28 0130 40 0130 42 0130 43 0130 46 0130 47 0130 65 0130 66 0130 67 0130 201 0130 203 0130 600 0132 00 0136 00 0136 005 0136 009 0136 01 0136 015 0136 03 0136 20 0136 26 0136 27 0136 28 0136 40 0136 42 0136 43 0136 46 0136 47 0136 65 0136 66 0136 67 0136 111 0136 112 0136 203 0136 600 0136 603 0136 604 0139 00 0139 009 0140 005 0140 01 0140 015 0140 03 0140 20 0140 26 0140 27 0140 28 0140 40 0140 42 0140 43 0140 46 0140 47 0140 111 0140 112 0140 203 0140 600 0140 603 0140 604 0140 605 0142 00 0142 30 0145 00 0145 009 0146 00 0146 10 0146 11 0146 12 0146 13 0147 00 0147 009 0150 00 0150 009 0151 00 0151 005 0151 009 0151 01 0151 03 0151 20 0151 26 0151 27 0151 28 0151 112 0151 203 0151 600 0152 00 0152 009 0152 10 0152 11 0152 12 0152 13 0152 30 0152 31 0152 35 0155 00 0155 009 0155 30 0156 00 0156 009 0156 10 0156 11 0156 12 0156 13 0156 30 0156 31 0156 35 0158 00 0158 009 0158 10 0158 11 0158 12 0158 13 0159 00 0159 009 0159 10 0159 11 0159 12 0159 13 0165 00 0811 00 0815 00 0815 03 0815 20 0815 28 0815 203 0816 00 0816 03 0816 20 0816 26 0816 28 0816 203 0818 00 0819 00 1104 005 1104 01 1104 03 1104 26 1104 27 1104 28 1104 111 1104 112 1105 32 1106 30 1106 32 1107 30 1116 30 1156 30 1422 00 1425 00 1426 00 1427 00 1429 00 1432 00 1436 00 1437 00 2850 20 2850 203 2851 203 2852 20 2852 28 2852 203 2860 005 2860 015 2860 26 2860 27 2860 28 2860 201 2860 203 2860 600 2861 26 2861 27 2861 28 2861 201 2861 203 2861 600 2862 03 2862 20 2862 26 2862 28 2862 203
PDF, 92.09 KB