System 106 call-button cover plate, 3-gang for call-button module
stainless steel
5543 920
44.01
4010337022657
1
20
aluminium
5543 926
-
4010337022640
-
-
traffic white (laquered)
5543 902
36.24
4010337022633
1
20
stainless steel V4A
5543 914
57.49
4010337092094
1
20
Bronze (PVD)
5543 921
57.49
4010337100966
1
20
black matt (lacquered)
5543 925
57.49
4010337100805
1
20
Recommended retail price, prices valid for United Kingdom as of the stated date 01/26
Price system (PS) not equal to 1, 14 = reduced discount.
Recommended retail price, prices valid for United Kingdom as of the stated date 01/26
Price system (PS) not equal to 1, 14 = reduced discount.
Technical data
| Dimensions |
| 3-gang | H 78.6 x W 105.5 mm |
Dimensions
| Width | 105.50 mm |
| Height | 23.35 mm |
System 106 Call-up button / System 106 Call-up button cover plate
Operating instructions
Item no. 5541 ..
5542 ..
5543 ..
5547 ..
5549 ..
PDF, 767.46 KB
More images in the media databaseThe media database contains images of the selected products that you can use for your publications. Please read our terms of use.
Go to media database