0

System 106 surface-mounted housing 1-gang

Specification
Item no.
GBP/unit
excl. VAT:
Room
Quantity
EAN
PU
PS
traffic white (laquered)
5501 902
118.82
4010337022886
1
20
anthracite
5501 910
118.82
4010337022893
1
20

Recommended retail price, prices valid for United Kingdom as of the stated date 01/26
Price system (PS) not equal to 1, 14 = reduced discount.

traffic white (laquered)
EAN 4010337022886
Item no. 5501 902PU 1
GBP 118.82PS 20
anthracite
EAN 4010337022893
Item no. 5501 910PU 1
GBP 118.82PS 20

Recommended retail price, prices valid for United Kingdom as of the stated date 01/26
Price system (PS) not equal to 1, 14 = reduced discount.

Independent of the construction progress, the housings can already be installed in the building shell. Cables and modules can then be added when they are needed.
Housings available in metal alloy laquered in traffic white (RAL 9016) or anthracite: all robust materials which ensure durability.

Features

  • Very low installation height of just 28.4 mm.
  • Vertical and horizontal installation (only for surface-mounted housings, 2-gang, 3-gang, 4-gang and 5-gang) enables optimal adaptation to the installation site.
  • Suitable for use on façades with a thermal insulation composite system.

Notes

  • Surface-mounted housing, 1-gang only for use with door station module and System 106 Keyless In components.

Scope of delivery

  • Flat ribbon cable, 10-pole and terminating resistors are included with delivery (exception: surface-mounted housing, 1-gang).

Dimensions

Width106.50 mm
Height23.35 mm
Depth106.50 mm

More links

Gira door communication configurator
The Gira door communication system enables systems of different types and sizes: from detached houses and apartment blocks to entire residential complexes. From simple audio and video systems to integration into a computer network. The Gira door communication configurator is a user-friendly online tool that makes the individual configuration of such systems a pleasure for house owners and administrators, but also for tradesmen and other professionals.

More

Datenblatt

Ausschreibungstexte

Gira Door communication system

Basics, planning examples Door communication system Order no. 1736 90

PDF, 5.43 MB

Download
System 106 Surface-mounted housing 1- to 5-gang

Installation instructions

Item no. 5501 .. 5502 .. 5503 .. 5504 .. 5505 .. 5508 ..

PDF, 3.57 MB

Download
System 106 Installation

Youtube-Video

Item no. 5501 .. 5502 .. 5503 .. 5504 .. 5505 .. 5508 ..

Download
More images in the media database

The media database contains images of the selected products that you can use for your publications. Please read our terms of use.

Go to media database