eNet Radio remote control, 1-gang
anthracite
5350 10
58.66
4010337774075
1
42
Recommended retail price, prices valid for United Kingdom as of the stated date 01/26
Price system (PS) not equal to 1, 14 = reduced discount.
Recommended retail price, prices valid for United Kingdom as of the stated date 01/26
Price system (PS) not equal to 1, 14 = reduced discount.
Features
One button for one channel.
Technical data
| Rated voltage | DC 3 V |
| Battery |
| Type | CR 2450N |
| UN no. | 3091 |
|
| W x H x D | 40,5 x 55 x 15 mm |
Notes
Batteries are consumables and must be replaced regularly. Please observe the regulations on the disposal of used batteries.
Scope of delivery
Batteries are included with delivery.
More links
The Gira eNet wireless system - smart networking and control of building technology
More
eNet Radio remote control, 1-gang
PSTI Statement of Compliance
Item no. 5350 10
PDF, 279.61 KB
eNet Radio remote control, 1-gang
EC Declaration of conformity
Item no. 5350 10
PDF, 187.42 KB
eNet SMART HOME Voice Control
QUICK START GUIDE
eNet system manual
eNet SMART HOME
Wireless remote control, 1-gang
Operating instructions.
Item no. 5350 10
PDF, 238.59 KB
More images in the media databaseThe media database contains images of the selected products that you can use for your publications. Please read our terms of use.
Go to media database