0

Socket outlet with earth pin 16 A 250 V~ and increased contact protection (Safety Plus) System 55

Specification
Item no.
GBP/unit
excl. VAT:
Room
Quantity
EAN
PU
PS
cream white glossy
4485 01
11.64
4010337095668
1/5
01
pure white glossy
4485 03
11.64
4010337095682
1/10/100
01
pure white matt
4485 27
11.64
4010337095712
1/10
01
anthracite
4485 28
12.83
4010337095729
1/10
11
colour aluminium
4485 26
17.01
4010337095705
1/10
11
black matt
4485 005
17.01
4010337095651
1/10
11
grey matt
4485 015
17.01
4010337095675
1/5
11
stainless steel
4485 600
24.57
4010337095736
1/5
11

Recommended retail price, prices valid for United Kingdom as of the stated date 01/25
Price system (PS) not equal to 1, 14 = reduced discount.

cream white glossy
EAN 4010337095668
Item no. 4485 01PU 1/5
GBP 11.64PS 01
pure white glossy
EAN 4010337095682
Item no. 4485 03PU 1/10/100
GBP 11.64PS 01
pure white matt
EAN 4010337095712
Item no. 4485 27PU 1/10
GBP 11.64PS 01
anthracite
EAN 4010337095729
Item no. 4485 28PU 1/10
GBP 12.83PS 11
colour aluminium
EAN 4010337095705
Item no. 4485 26PU 1/10
GBP 17.01PS 11
black matt
EAN 4010337095651
Item no. 4485 005PU 1/10
GBP 17.01PS 11
grey matt
EAN 4010337095675
Item no. 4485 015PU 1/5
GBP 17.01PS 11
stainless steel
EAN 4010337095736
Item no. 4485 600PU 1/5
GBP 24.57PS 11

Recommended retail price, prices valid for United Kingdom as of the stated date 01/25
Price system (PS) not equal to 1, 14 = reduced discount.

Optional accessories

Features

  • With plug terminals.
  • The support ring is earthed in connection with the mounting claws and claw screws.
  • Quick mounting (approx. 3.5 turns per mounting claw).
  • Expanding claws in the housing.
  • Easier claw mounting thanks to robust PZ1 / slotted / PH screw head drive.
  • Simplified installation thanks to patented arrangement of the large keyhole profiles using box screws.
  • Low installation depth.
  • Large, ergonomically shaped release levers.
  • Sturdy earth bar with solid earthing fingers.
  • Sturdy and corrosion-resistant steel support ring.
  • Shatter-proof thermoplastic base.

Technical data

Installation depth29 mm
Replaces fully compatible 0485 ...
Connection cross section
for conductors from1.5 mm² to 2.5 mm²
Ambient temperature
increased contact protection0°C to +45°C

Notes

  • Approved in accordance with NF C 61-314:2017.
  • Approved in accordance with NBN C 61-112-1:2017.
  • Increased contact protection (Safety Plus) in accordance with DIN VDE 0620-1.

Dimensions

Width55.00 mm
Height55.00 mm
Datenblatt


Ausschreibungstexte


More images in the media database

The media database contains images of the selected products that you can use for your publications. Please read our terms of use.

Go to media database