0

SCHUKO socket outlet 16 A 250 V~ with increased contact protection (Safety Plus) Plug terminals

New

Specification
Item no.
GBP/unit
excl. VAT:
Room
Quantity
EAN
PU
PS
pure white matt (lacquered)
4453 72
15.47
4010337117643
1/5
11
anthracite (lacquered)
4453 73
15.47
4010337117612
1/5
11
black matt (lacquered)
4453 74
15.47
4010337117650
1/5
11
grey matt (lacquered)
4453 76
15.47
4010337117629
1/5
11

Recommended retail price, prices valid for United Kingdom as of the stated date 01/26
Price system (PS) not equal to 1, 14 = reduced discount.

New product. Available from 09/2026.

pure white matt (lacquered)
EAN 4010337117643
Item no. 4453 72PU 1/5
GBP 15.47PS 11
anthracite (lacquered)
EAN 4010337117612
Item no. 4453 73PU 1/5
GBP 15.47PS 11
black matt (lacquered)
EAN 4010337117650
Item no. 4453 74PU 1/5
GBP 15.47PS 11
grey matt (lacquered)
EAN 4010337117629
Item no. 4453 76PU 1/5
GBP 15.47PS 11

Recommended retail price, prices valid for United Kingdom as of the stated date 01/26
Price system (PS) not equal to 1, 14 = reduced discount.

New product. Available from 09/2026.

Features

  • The support ring is earthed in connection with the mounting claws and claw screws.
  • Quick mounting (approx. 3.5 turns per mounting claw).
  • Expanding claws in the housing.
  • Easier claw mounting thanks to robust PZ1 / slotted / PH screw head drive.
  • Simplified installation thanks to patented arrangement of the large keyhole profiles using box screws.
  • Low installation depth.
  • Large, ergonomically shaped release levers.
  • Sturdy earth bar with solid earthing fingers.
  • Sturdy and corrosion-resistant steel support ring.
  • Shatter-proof thermoplastic base.

Technical data

Installation depth32 mm
ConductorsRigid and flexible
Connection cross section
for conductors from1.5 mm² to 2.5 mm²
Ambient temperature
increased contact protection0°C to +45°C

Notes

  • With increased contact pressure of the grounding bar tested in compliance with T.N.O.
  • Increased contact protection (Safety Plus) in accordance with DIN VDE 0620-1.
Datenblatt


Ausschreibungstexte


More images in the media database

The media database contains images of the selected products that you can use for your publications. Please read our terms of use.

Go to media database