0

Cover with toggle switch for time switch and blind switch or button

Specification
Item no.
GBP/unit
excl. VAT:
Room
Quantity
EAN
PU
PS
cream white glossy
0666 01
8.10
4010337666011
1/5
01
pure white glossy
0666 03
8.10
4010337666035
1/5
01
pure white matt
0666 27
8.10
4010337666271
1/5
01
anthracite
0666 28
11.71
4010337666288
1/5
11
colour aluminium (lacquered)
0666 26
17.21
4010337666264
1/5
11
black matt (lacquered)
0666 005
17.21
4010337036586
1/5
11
grey matt (lacquered)
0666 015
17.21
4010337081401
1/5
11

Recommended retail price, prices valid for United Kingdom as of the stated date 01/26
Price system (PS) not equal to 1, 14 = reduced discount.

cream white glossy
EAN 4010337666011
Item no. 0666 01PU 1/5
GBP 8.10PS 01
pure white glossy
EAN 4010337666035
Item no. 0666 03PU 1/5
GBP 8.10PS 01
pure white matt
EAN 4010337666271
Item no. 0666 27PU 1/5
GBP 8.10PS 01
anthracite
EAN 4010337666288
Item no. 0666 28PU 1/5
GBP 11.71PS 11
colour aluminium (lacquered)
EAN 4010337666264
Item no. 0666 26PU 1/5
GBP 17.21PS 11
black matt (lacquered)
EAN 4010337036586
Item no. 0666 005PU 1/5
GBP 17.21PS 11
grey matt (lacquered)
EAN 4010337081401
Item no. 0666 015PU 1/5
GBP 17.21PS 11

Recommended retail price, prices valid for United Kingdom as of the stated date 01/26
Price system (PS) not equal to 1, 14 = reduced discount.

Necessary accessories

Notes

  • This cover plate can be used universally by replacing the accompanying symbol plates for blind and time.

Scope of delivery

  • Symbol plates for blinds (△, ▽) and time (15 to 120 min or 30 to 60 min) are included with delivery.
Data sheet

Advertisement text

More images in the media database

The media database contains images of the selected products that you can use for your publications. Please read our terms of use.

Go to media database