0

Mounting plate for door station

Specification
Item no.
GBP/unit
excl. VAT:
Room
Quantity
EAN
PU
PS
2-gang
1297 00
76.05
4010337297000
1
18
3-gang
1298 00
82.94
4010337298007
1
18
4-gang
1299 00
96.84
4010337299004
1
18

Recommended retail price, prices valid for United Kingdom as of the stated date 01/26
Price system (PS) not equal to 1, 14 = reduced discount.

2-gang
EAN 4010337297000
Item no. 1297 00PU 1
GBP 76.05PS 18
3-gang
EAN 4010337298007
Item no. 1298 00PU 1
GBP 82.94PS 18
4-gang
EAN 4010337299004
Item no. 1299 00PU 1
GBP 96.84PS 18

Recommended retail price, prices valid for United Kingdom as of the stated date 01/26
Price system (PS) not equal to 1, 14 = reduced discount.

Necessary accessories

Features

  • Mounting plate for covering the installation openings of existing customer door intercom systems when retrofitting the Gira door communication system.
  • Holes are provided in the mounting plate for wall installation, and there are openings for installing the Gira door station.
  • Material: Anodised aluminium.

Technical data

Dimensions
2-gangW 130 x H 253 mm
3-gangW 130 x H 253 mm
4-gangW 130 x H 346 mm
Data sheet

Advertisement text

Montageplatte

Montageanleitung.

Item no. 1297 00 1298 00 1299 00

PDF, 215.37 KB

Download
More images in the media database

The media database contains images of the selected products that you can use for your publications. Please read our terms of use.

Go to media database