0

System 106 camera module

Specification
Item no.
GBP/unit
excl. VAT:
Room
Quantity
EAN
PU
PS
black glass
5561 000
994.34
4010337022497
1
10

Recommended retail price, prices valid for United Kingdom as of the stated date 01/26
Price system (PS) not equal to 1, 14 = reduced discount.

black glass
EAN 4010337022497
Item no. 5561 000PU 1
GBP 994.34PS 10

Recommended retail price, prices valid for United Kingdom as of the stated date 01/26
Price system (PS) not equal to 1, 14 = reduced discount.

Necessary accessories

Optional accessories

The Gira System 106 is an installation system made of metal in a puristic and elegant frameless design, based on basic measurements of 106.5 × 106.5 mm. With the modular door intercom in Gira System 106, hospitality begins even before you reach the front door. All the functions are presented in a harmonious overall appearance, from the call button module, intercom module, and camera module, up to the info and blank module. In the dark, backlit call buttons with inscription space ensure good legibility and an attractive appearance.

Individually adaptable modular system
The System 106 can be used in family homes or apartment buildings, as well as in office buildings, industrial properties, and hotels. The modular design enables the system's size, design, and functionality to be individually adapted to the respective requirements. Expansions and changes are possible at any time by easily exchanging the modules.
With this system, it is also possible to exchange the fronts only. This means that the appearance of the system can be changed from e.g. traffic white to a stainless steel surface at a later stage, without having to exchange the electronic units.

High-quality materials
The modules are frameless with design fronts made of genuine materials, available in two brushed stainless steel versions (V2A and V4A), anodised aluminium C-0, and a metal alloy lacquered in traffic white (RAL 9016): all robust materials which ensure durability. The camera and DIN 18040 display module feature a black glass cover.

Easy and phased installation
The system can be installed in phases, in parallel to the progress of building work. In this way, it is possible to initially install only the lower part of a surface-mounted housing during construction of the shell; cables and modules can then be added when they are needed.

Individual inscription options
Call button modules and info modules can be labelled individually via the Gira inscription service.

Features

  • A high-quality camera with a high degree of light sensitivity is concealed behind the exchangeable black glass plate. Due to an detection angle of 100°, the user maintains an overview of what is happening at the front door.

Technical data

Power supply
Systemvia flat ribbon cable, 10-pole
up to 2 camera modulesvia Video control device
3 or more camera modulesadditionally via power supply for door communication DC 24 V 300 mA
Power consumption
Maximum2.7 W (camera active in night mode)
Standby mode80 mW
Connections
System (flat ribbon cable, 10-pole)2 x connector strip
Video (analogue)1 x connector strip
Camera sensor
TypeCMOS 1/3″
Resolution2 MP
Visible range of detection100°
Pictured detection range (on screen)
Rotary knob at position 9100°
at normal 4:3 output85°
Colour systemPAL
Video signal resolutionAnalogue CVBS, 50Hz/625 lines
Day mode to night mode switchover threshold1 lx
Light sensitivity in B/W operation0.1 lx
Electronic shutter speed:up to 1/60 000 s
Recommended installation height1.50 m
Ambient temperature-25 °C to +70 °C
Protection classIP54

More links

Modular and flexible door communication
See who is at the door with the Gira System 106. Clean and sophisticated design, robust materials, and compact, cutting-edge technology provide convenience, security, and a touch of elegance to your door. The modular system is extremely flexible to configure and can be adapted or expanded at any time. Simply mounted on the wall, the system is equally well suited to new builds and retrofits. The Gira System 106 is compatible with all Gira home stations and door communication solutions from Gira.

More

Gira door communication configurator
The Gira door communication system enables systems of different types and sizes: from detached houses and apartment blocks to entire residential complexes. From simple audio and video systems to integration into a computer network. The Gira door communication configurator is a user-friendly online tool that makes the individual configuration of such systems a pleasure for house owners and administrators, but also for tradesmen and other professionals.

More

Datenblatt

Ausschreibungstexte

Revit Datei für BIM (Building Information Modeling)

Item no. 5561000

RFA, 384 KB

Download
IFC Datei für BIM (Building Information Modeling)

Item no. 5561000

IFC, 11.68 KB

Download
Gira Door communication system

Basics, planning examples Door communication system Order no. 1736 90

PDF, 5.43 MB

Download
System 106 camera module

PSTI Statement of Compliance

Item no. 5561 000

PDF, 279.42 KB

Download
System 106 camera module

EC Declaration of conformity

Item no. 5561 000 8570 00

PDF, 234.79 KB

Download
System 106 camera module

Operating instructions

Item no. 5561 000

PDF, 357.49 KB

Download
More images in the media database

The media database contains images of the selected products that you can use for your publications. Please read our terms of use.

Go to media database