0

DALI gateway Plus for KNX

Specification
Item no.
GBP/unit
excl. VAT:
Room
Quantity
EAN
PU
PS
DRA
2180 00
495.00
4010337011064
1
66

Recommended retail price, prices valid for United Kingdom as of the stated date 01/26
Price system (PS) not equal to 1, 14 = reduced discount.

DRA
EAN 4010337011064
Item no. 2180 00PU 1
GBP 495.00PS 66

Recommended retail price, prices valid for United Kingdom as of the stated date 01/26
Price system (PS) not equal to 1, 14 = reduced discount.

Features

  • Compatible with DALI and DALI-2 Standard.
  • The DALI gateway Plus forms the interface between a KNX installation and a digital DALI lighting system.
  • Control of max. 64 DALI operating devices as individual control, group control in max. 32 groups, or central control via a broadcast telegram (group 17 – 32 each with max. 2 operating devices).
  • Manual operation of the devices also independent of the bus (also building site operation with broadcast control).
  • Energy-saving function: Deactivation of the power supply to the DALI operating devices possible in a switched-off state (using additional switching actuator for KNX).
  • 16 light scenes.
  • The groups can be integrated in the light scenes.
  • Effect control can be configured for max. 16 sequences in 1 to 500 run-throughs (or infinite).
  • Feedback about DALI error status or short circuit and notification of power supply failure.
  • Active or passive (object can be read out) cyclical feedback function.
  • Group feedback of all switching conditions possible.
  • Feedback can be delayed until after the recovery of bus voltage.

Group and device functions

  • Switching and brightness value: Active (send to the bus in case of change or cyclically) or passive (object can be read out) feedback functions.
  • Brightness range can be set.
  • Bulb-saving switch-on and switch-off
  • Dimming behaviour can be parameterised.
  • Time functions (switch-on or switch-off delay, advanced staircase function – pre-warning function in accordance with DIN 18015-2 or reduced continuous lighting).
  • Block function or alternatively forced setting function can be parameterised for each group. With block function, the flashing of light groups is possible.
  • Readout of the DALI device status using KNX.
  • Elapsed-hours meter as forward and backward counter with limit value evaluation.
  • Online or offline configuration of the DALI devices using ETS plug-in.
  • Replacement of an individual, defective DALI device is possible during operation without ETS.

Operation of emergency lighting

  • Suitable for operation in emergency lighting systems.
  • Control and monitoring of individual-battery and centrally-supplied DALI emergency lighting systems.
  • Support for DALI emergency light converters in accordance with EN 62386-202 (individual battery-operated emergency lights with DALI interface): Function test, continuous operation test, limited continuous operation test, query of the battery charge.

Technical data

KNX mediumTP256
Rated voltage
ACAC 110 to 240 V, 50/60 Hz
DCDC 110 to 240 V
Power lossmax. 3 W
Connections
KNXConnection and junction terminal
DALIScrew terminals
Cable lengths between gateway and operating device
Ø 1.5 mm²Max. 300 m
Ø 1.0 mm²Max. 238 m
Ø 0.75 mm²Max. 174 m
Ø 0.5 mm²Max. 116 m
Connection cross sectionMax. 4 mm²
Ambient temperature-5 °C to +45 °C

Notes

  • DALI-2 support from index level I06.
  • Operation of emergency lighting systems:The legal and normative requirements vary from country to country. In any case, the user / professional planner should ensure that the specific guidelines are observed.
  • VDE approval in accordance with EN 60669-1, EN 60669-2-1.
  • Configuration and start-up of the device from ETS 4.1 (recommended) or with ETS 3 using version “d” or higher.

Scope of delivery

  • Connection and junction terminal for KNX included with delivery.

More links

DALI light control
More

The Gira AppShop is the marketplace for interesting solutions and applications in intelligent building technology. There are now more than 200 apps available, including application descriptions, plug-ins, function templates, logic modules and sample projects.
More

Datenblatt

Ausschreibungstexte

IFC Datei für BIM (Building Information Modeling)

Item no. 218000

IFC, 13.71 KB

Download
DALI gateway Plus

Technical documentation.

Item no. 2180 00

PDF, 2.25 MB

Download
DALI gateway Plus

Product database from ETS3.0d.

Item no. 2180 00

VD5, 10.58 MB

Download
DALI gateway Plus

Operating instructions.

Item no. 2180 00

PDF, 1.11 MB

Download
DALI gateway Plus for KNX

PSTI Statement of Compliance

Item no. 2180 00

PDF, 281.38 KB

Download
DALI gateway Plus for KNX

EC Declaration of conformity

Item no. 2180 00

PDF, 67.13 KB

Download
More images in the media database

The media database contains images of the selected products that you can use for your publications. Please read our terms of use.

Go to media database