Rocker with inscription space
pure white glossy
3299 66
14.19
4010337096771
1
13
anthracite (lacquered)
3299 67
17.74
4010337096788
1
13
colour aluminium (lacquered)
3299 65
17.74
4010337096764
1
13
Recommended retail price, prices valid for United Kingdom as of the stated date 01/26
Price system (PS) not equal to 1, 14 = reduced discount.
Recommended retail price, prices valid for United Kingdom as of the stated date 01/26
Price system (PS) not equal to 1, 14 = reduced discount.
Necessary accessories
One of the following items:
Rocker switch / Rocker button
One of the following items:
Pushbutton switch
Features
Plastic: halogen-free, impact-resistant and shatter-proof thermoplastic” or would that then be polycarbonate. Water-protected flush-mounted IP44
Technical data
| Height of the inscription label | 12 mm |
Notes
Theft protection by means of optional, screw-in clamp piece. This makes using wall plugs for the cover frame unnecessary.
Scope of delivery
Blank inscription label and inscription labels with the "light", "call button" and "door" symbols are enclosed.
Dimensions
| Width | 67.00 mm |
| Height | 67.00 mm |
More links
Link to the switch overview tool order numbers old/new
More
More images in the media databaseThe media database contains images of the selected products that you can use for your publications. Please read our terms of use.
Go to media database