0

Rocker with inscription space

Specification
Item no.
GBP/unit
excl. VAT:
Room
Quantity
EAN
PU
PS
cream white glossy
3299 01
7.69
4010337039471
1
01
pure white glossy
3299 03
7.69
4010337039488
1/10
01
pure white matt
3299 27
7.69
4010337039501
1
01
anthracite
3299 28
8.17
4010337039518
1
11
colour aluminium (lacquered)
3299 26
11.21
4010337039495
1
11
black matt (lacquered)
3299 005
11.21
4010337066859
1
11
grey matt (lacquered)
3299 015
11.21
4010337110545
1
11
stainless steel
3299 600
18.04
4010337044956
1/5
11

Recommended retail price, prices valid for United Kingdom as of the stated date 01/26
Price system (PS) not equal to 1, 14 = reduced discount.

cream white glossy
EAN 4010337039471
Item no. 3299 01PU 1
GBP 7.69PS 01
pure white glossy
EAN 4010337039488
Item no. 3299 03PU 1/10
GBP 7.69PS 01
pure white matt
EAN 4010337039501
Item no. 3299 27PU 1
GBP 7.69PS 01
anthracite
EAN 4010337039518
Item no. 3299 28PU 1
GBP 8.17PS 11
colour aluminium (lacquered)
EAN 4010337039495
Item no. 3299 26PU 1
GBP 11.21PS 11
black matt (lacquered)
EAN 4010337066859
Item no. 3299 005PU 1
GBP 11.21PS 11
grey matt (lacquered)
EAN 4010337110545
Item no. 3299 015PU 1
GBP 11.21PS 11
stainless steel
EAN 4010337044956
Item no. 3299 600PU 1/5
GBP 18.04PS 11

Recommended retail price, prices valid for United Kingdom as of the stated date 01/26
Price system (PS) not equal to 1, 14 = reduced discount.

Scope of delivery

  • Blank inscription label enclosed.
  • Inscription labels with symbols “Light”, “Call button” and “Door” are enclosed.

Dimensions

Width55.00 mm
Height55.00 mm

More links

Link to the switch overview tool order numbers old/new
More

Data sheet

Advertisement text

More images in the media database

The media database contains images of the selected products that you can use for your publications. Please read our terms of use.

Go to media database