0

Rocker, 2-gang

Specification
Item no.
GBP/unit
excl. VAT:
Room
Quantity
EAN
PU
PS
pure white
3295 66
13.91
4010337040927
1
13
anthracite
3295 67
17.48
4010337040996
1
13
colour aluminium
3295 65
17.48
4010337040910
1
13

Recommended retail price, prices valid for United Kingdom as of the stated date 01/26
Price system (PS) not equal to 1, 14 = reduced discount.

pure white
EAN 4010337040927
Item no. 3295 66PU 1
GBP 13.91PS 13
anthracite
EAN 4010337040996
Item no. 3295 67PU 1
GBP 17.48PS 13
colour aluminium
EAN 4010337040910
Item no. 3295 65PU 1
GBP 17.48PS 13

Recommended retail price, prices valid for United Kingdom as of the stated date 01/26
Price system (PS) not equal to 1, 14 = reduced discount.

Necessary accessories

Features

  • Plastic: halogen-free, impact-resistant and shatter-proof thermoplastic” or would that then be polycarbonate.
  • Water-protected flush-mounted IP44

Notes

  • Theft protection by means of optional, screw-in clamp piece. This makes using wall plugs for the cover frame unnecessary.

More links

Link to the switch overview tool order numbers old/new
More

Datenblatt


Ausschreibungstexte


More images in the media database

The media database contains images of the selected products that you can use for your publications. Please read our terms of use.

Go to media database