Rocker switch insert 10 AX 250 V~ series switch
with mounting claws
3105 00
15.14
4010337038856
1/10/100
01
without mounting claws
3815 00
15.14
4010337038863
1/10
01
Recommended retail price, prices valid for United Kingdom as of the stated date 01/26
Price system (PS) not equal to 1, 14 = reduced discount.
Recommended retail price, prices valid for United Kingdom as of the stated date 01/26
Price system (PS) not equal to 1, 14 = reduced discount.
Features
Can also be used with 1-gang rocker. Floating switch rocker allows automatic and precise positioning of the rocker in the cover frame. Voltage check possible from the front. Uniform stripping length (11 mm) for switches and socket outlets guarantees quicker and more efficient mounting. Rigid and flexible conductors can be used. Easily accessible release lever. Shatter-proof thermoplastic base. LED lighting elements can be inserted from the front as standard. By turning the lighting element 180°, you can switch between control lighting and continuous lighting depending on the switch. Quick mounting (3.5 turns per mounting claw). Easier claw mounting thanks to robust PZ1 / slotted / PH screw head drive.
Technical data
| Installation depth |
| 3105 00 | 32 mm |
| 24 mm | 23 mm |
| Connection cross section |
| For rigid and flexible conductors up to | 2.5 mm² |
| Rated output |
| LEDi/CFLi | 100 W |
More links
Link to the switch overview tool order numbers old/new
More
More images in the media databaseThe media database contains images of the selected products that you can use for your publications. Please read our terms of use.
Go to media database