0

Rocker with symbol Light

Specification
Item no.
GBP/unit
excl. VAT:
Room
Quantity
EAN
PU
PS
pure white
3285 66
12.00
4010337039709
1
13
anthracite (lacquered)
3285 67
15.49
4010337039716
1
13
colour aluminium (lacquered)
3285 65
15.49
4010337039693
1
13

Recommended retail price, prices valid for United Kingdom as of the stated date 01/26
Price system (PS) not equal to 1, 14 = reduced discount.

pure white
EAN 4010337039709
Item no. 3285 66PU 1
GBP 12.00PS 13
anthracite (lacquered)
EAN 4010337039716
Item no. 3285 67PU 1
GBP 15.49PS 13
colour aluminium (lacquered)
EAN 4010337039693
Item no. 3285 65PU 1
GBP 15.49PS 13

Recommended retail price, prices valid for United Kingdom as of the stated date 01/26
Price system (PS) not equal to 1, 14 = reduced discount.

Features

  • Plastic: halogen-free, impact-resistant and shatter-proof thermoplastic” or would that then be polycarbonate.
  • Water-protected flush-mounted IP44

Notes

  • Theft protection by means of optional, screw-in clamp piece. This makes using wall plugs for the cover frame unnecessary.

Dimensions

Width67.00 mm
Height67.00 mm

More links

Link to the switch overview tool order numbers old/new
More

Data sheet

Advertisement text

More images in the media database

The media database contains images of the selected products that you can use for your publications. Please read our terms of use.

Go to media database