0

SCHUKO socket outlet, 16 A 250 V~ with increased contact protection (Safety Plus) and USB power supply, 2-gang Type A / type C

Specification
Item no.
GBP/unit
excl. VAT:
Room
Quantity
EAN
PU
PS
cream white glossy
2459 01
81.93
4010337076223
1
02
pure white glossy
2459 03
81.93
4010337076179
1
02
pure white matt
2459 27
81.93
4010337076186
1
02
anthracite
2459 28
83.36
4010337076285
1
02
colour aluminium (lacquered)
2459 26
90.22
4010337076193
1
02
black matt (lacquered)
2459 005
90.22
4010337076209
1
02
grey matt (lacquered)
2459 015
90.22
4010337090151
1
02
stainless steel (lacquered)
2459 600
90.22
4010337076148
1
02

Recommended retail price, prices valid for United Kingdom as of the stated date 01/26
Price system (PS) not equal to 1, 14 = reduced discount.

cream white glossy
EAN 4010337076223
Item no. 2459 01PU 1
GBP 81.93PS 02
pure white glossy
EAN 4010337076179
Item no. 2459 03PU 1
GBP 81.93PS 02
pure white matt
EAN 4010337076186
Item no. 2459 27PU 1
GBP 81.93PS 02
anthracite
EAN 4010337076285
Item no. 2459 28PU 1
GBP 83.36PS 02
colour aluminium (lacquered)
EAN 4010337076193
Item no. 2459 26PU 1
GBP 90.22PS 02
black matt (lacquered)
EAN 4010337076209
Item no. 2459 005PU 1
GBP 90.22PS 02
grey matt (lacquered)
EAN 4010337090151
Item no. 2459 015PU 1
GBP 90.22PS 02
stainless steel (lacquered)
EAN 4010337076148
Item no. 2459 600PU 1
GBP 90.22PS 02

Recommended retail price, prices valid for United Kingdom as of the stated date 01/26
Price system (PS) not equal to 1, 14 = reduced discount.

Features

  • Charging option for up to two end devices simultaneously using USB cable type A and type C.
  • Up to two end devices can be charged simultaneously.

Technical data

Input voltageAC 220 – 250 V, 50/60 Hz
USB connection1 x type A, 1 x type C
Output voltage USBDC 5 V
Charging current
USB Amax. 2.4 A
USB CMax. 3 A
Standby≤80 mW
Connection cross section
for conductors from1.5 mm² to 2.5 mm²
Installation depth31 mm
Ambient temperature+5° C to +35° C

Notes

  • Increased contact protection (Safety Plus) in accordance with DIN VDE 0620-1.
  • During long charging cycles, the housing of the product may heat up.
  • Using a deep device box is recommended.

Scope of delivery

  • Type A or type C USB cables are not included with delivery.

Dimensions

Width71.00 mm
Height71.00 mm
Depth32.00 mm
Data sheet

Advertisement text

SCHUKO-Steckdose 16 A 250 V~ mit Shutter und USB-Spannungsversorgung 2fach

Gebrauchsanleitung.

Item no. 2459 ..

PDF, 616.1 KB

Download
More images in the media database

The media database contains images of the selected products that you can use for your publications. Please read our terms of use.

Go to media database