0

IP flush-mounted radio System 55

Specification
Item no.
GBP/unit
excl. VAT:
Room
Quantity
EAN
PU
PS
cream white glossy
2320 01
195.89
4010337107699
1
03
pure white glossy
2320 03
195.89
4010337107705
1
03
pure white matt
2320 27
195.89
4010337107729
1
03
anthracite
2320 28
197.87
4010337107736
1
03
colour aluminium
2320 26
200.32
4010337107712
1
03
black matt
2320 005
200.32
4010337107743
1
03
grey matt
2320 015
200.32
4010337107750
1
03
stainless steel
2320 600
200.32
4010337107767
1
03

Recommended retail price, prices valid for United Kingdom as of the stated date 01/26
Price system (PS) not equal to 1, 14 = reduced discount.

cream white glossy
EAN 4010337107699
Item no. 2320 01PU 1
GBP 195.89PS 03
pure white glossy
EAN 4010337107705
Item no. 2320 03PU 1
GBP 195.89PS 03
pure white matt
EAN 4010337107729
Item no. 2320 27PU 1
GBP 195.89PS 03
anthracite
EAN 4010337107736
Item no. 2320 28PU 1
GBP 197.87PS 03
colour aluminium
EAN 4010337107712
Item no. 2320 26PU 1
GBP 200.32PS 03
black matt
EAN 4010337107743
Item no. 2320 005PU 1
GBP 200.32PS 03
grey matt
EAN 4010337107750
Item no. 2320 015PU 1
GBP 200.32PS 03
stainless steel
EAN 4010337107767
Item no. 2320 600PU 1
GBP 200.32PS 03

Recommended retail price, prices valid for United Kingdom as of the stated date 01/26
Price system (PS) not equal to 1, 14 = reduced discount.

Necessary accessories

Features

  • Internet radio for flush-mounted installation.
  • The radio can be used to play internet radio stations via WLAN.
  • Alternatively, the radio can be used to operate Sonos speakers.
  • It is also possible to import music files from a mobile device via Bluetooth®.
  • Operation of the radio is using the capacitive buttons of the operating top unit. Operation only requires a light touching of the symbols.
  • In its simplest form, connection to the WLAN takes place via the WPS function.
  • In addition, the Gira System 3000 App can be used for convenient start-up via a mobile end device. All other radio settings can be configured on the app. Up to 20 favourite stations can be saved and the first three stations can be accessed directly via the radio using the favourites buttons.
  • Other functions provided by the app are the selection of “internet radio” or “Sonos operation” and the individual arrangement of the display contents, sound settings, weather forecast and alarm clock function.
  • For example, the radio can be switched on via the 230 V auxiliary input with a light switch or motion detector together with the room lighting.
  • The radio is compactly mounted in a flush-mounted insert and can therefore be installed in a single device box.
  • The speakers can be installed in combination with the radio or offset in a device box. Two speakers can be connected to the radio insert. The radio can operate in mono and stereo mode.
  • In sleep mode, the radio switches off automatically 30 minutes after it is switched on. The radio can also be used as an alarm clock.

Technical data

Rated voltageAC 230 V, 50 Hz
Speaker impedance4 Ω to 16 Ω
Connection terminals
Network1.5 mm² to 2.5 mm²
Speaker0.5 mm² to 1.5 mm²
Installation depth32 mm
Audio performance1.5 W (8 Ω)3 W (4 Ω)
Wireless frequency2.402 to 2.480 GHz
Transmission powermax. 2.5 mW
Transmission rangetyp. 10 m
Ambient temperature-5 °C to +45 °C

Notes

  • Reception interference can result in combination with additional electronic devices under one cover plate.
Datenblatt

Ausschreibungstexte

IP flush-mounted radio

Operating instructions.

Item no. 2320 ..

PDF, 185.5 KB

Download
IP flush-mounted radio

EC Declaration of conformity

Item no. 2320 005 2320 01 2320 015 2320 03 2320 26 2320 27 2320 28 2320 29 2320 70 2320 72 2320 73 2320 74 2320 76 2320 112 2320 600 2321 00

PDF, 333.03 KB

Download
IP flush-mounted radio

PSTI Statement of Compliance

Item no. 2320 005 2320 01 2320 015 2320 03 2320 26 2320 27 2320 28 2320 70 2320 72 2320 73 2320 74 2320 76 2320 112 2320 600

PDF, 236.98 KB

Download
More images in the media database

The media database contains images of the selected products that you can use for your publications. Please read our terms of use.

Go to media database