Rocker set, 5-gang Plus (2+3) System 55 cream white glossy (lacquered)
2195 01
52.90
4010337012313
1
06
pure white glossy (lacquered)
2195 03
52.90
4010337012320
1
06
pure white matt (lacquered)
2195 27
52.90
4010337013426
1
06
anthracite (lacquered)
2195 28
62.72
4010337012337
1
06
colour aluminium (lacquered)
2195 26
69.95
4010337012344
1
06
black matt (lacquered)
2195 005
69.95
4010337038443
1
06
grey matt (lacquered)
2195 015
69.95
4010337083849
1
06
stainless steel
2145 601
36.68
4010337020295
1
06
Recommended retail price, prices valid for United Kingdom as of the stated date 01/26 Price system (PS) not equal to 1, 14 = reduced discount.
Recommended retail price, prices valid for United Kingdom as of the stated date 01/26 Price system (PS) not equal to 1, 14 = reduced discount.
Features Notes Inscribable rocker sets and rocker sets without inscription space are made of metal, which can lead to impairments to the range in wireless applications.
Downloads Wippenset Montageanleitung.
More images in the media database The media database contains images of the selected products that you can use for your publications. Please read our terms of use.
Go to media database