0

Motion detector top unit 1.10 m Komfort for KNX System 55

Specification
Item no.
GBP/unit
excl. VAT:
Room
Quantity
EAN
PU
PS
cream white glossy
2050 01
171.89
4010337026907
1/5
06
pure white glossy
2050 03
171.89
4010337026914
1/5
06
pure white matt
2050 27
171.89
4010337026921
1/5
06
anthracite
2050 28
174.32
4010337026938
1/5
06
colour aluminium
2050 26
178.09
4010337026945
1/5
06
black matt
2050 005
178.09
4010337037224
1/5
06
grey matt
2050 015
178.09
4010337082989
1/5
06
stainless steel (lacquered)
2050 600
185.14
4010337033042
1/5
06

Recommended retail price, prices valid for United Kingdom as of the stated date 01/26
Price system (PS) not equal to 1, 14 = reduced discount.

cream white glossy
EAN 4010337026907
Item no. 2050 01PU 1/5
GBP 171.89PS 06
pure white glossy
EAN 4010337026914
Item no. 2050 03PU 1/5
GBP 171.89PS 06
pure white matt
EAN 4010337026921
Item no. 2050 27PU 1/5
GBP 171.89PS 06
anthracite
EAN 4010337026938
Item no. 2050 28PU 1/5
GBP 174.32PS 06
colour aluminium
EAN 4010337026945
Item no. 2050 26PU 1/5
GBP 178.09PS 06
black matt
EAN 4010337037224
Item no. 2050 005PU 1/5
GBP 178.09PS 06
grey matt
EAN 4010337082989
Item no. 2050 015PU 1/5
GBP 178.09PS 06
stainless steel (lacquered)
EAN 4010337033042
Item no. 2050 600PU 1/5
GBP 185.14PS 06

Recommended retail price, prices valid for United Kingdom as of the stated date 01/26
Price system (PS) not equal to 1, 14 = reduced discount.

Features

  • Installation on bus coupler 3.
  • Configurable for motion detection (sentinel application) or for room monitoring (detector application).
  • Evaluation of brightness during active motion detection in sentinel mode. Switching off lights when brightness threshold is exceeded.
  • Configurable number of motion impulses within one monitoring time in detection mode.
  • Digital motion detection via 2 PIR sensors.
  • Sensitivity of motion detection can be parameterised separately in steps for the PIR sectors.
  • Integrated brightness sensor for determining ambient brightness.
  • Adjustment of sensitivity via a dial on the device or via IR remote control PIR KNX (accessory).
  • Evaluation of the measured brightness by means of up to three independent brightness limits.
  • Indication of motion detection (permanent or only during walking test).
  • Up to 5 function blocks that are freely configurable for the "sentinel", "sentinel with switch-off brightness" or "detector" application.
  • Two output communication objects are available for each function block which are transmitted to the KNX via the switching and control commands.
  • Configurable functions: switching, staircase function, dimming value transmitter, scene auxiliary unit, temperature value transmitter, brightness value transmitter, operating mode changeover, switching with forced setting.
  • Function block switchover for bus-controlled switchover between two function block groups.
  • Changeover of operating mode (OFF / AUTO / ON) of the first function block during operation via on-site operation.
  • Blocking individual function blocks as required via the KNX.
  • Manual operation of the controlled KNX actuators and consequently deactivation of automatic PIR operation is possible.
  • In brightness-independent operation, the function block can determine the time span after a previous movement and transmit it to the KNX via a communication object. This function allows for simple monitoring of movements,for example of persons in assisted living residences or in a retirement home.
  • Functionality of motion detection adjustable for the "sentinel" or "sentinel with switch-off brightness" application.
  • For the "sentinel" or "sentinel with switch-off brightness" applications, the device can be used as a single device, main unit or auxiliary unit.
  • Walking test function to help in planning and adjusting the PIR detection range.
  • Integrated room temperature measurement.
  • Tamper alarm, a 1-bit or 1-byte telegram is triggered when bus coupler is disconnected.
  • IR remote control PIR KNX (accessory) for setting functions of the first function block (dusk stage, sensitivity of motion detection, motion evaluation and overrun time). Switching the walking test function on and off.

Technical data

KNX mediumTP256
Mounting height up to 1.10 m
Range of detection forwardsMax. 32 m
Range to each sideMax. 19 m
Angle of detection180°
Brightness sensor
Measurement rangeapprox. 1 to 1000 lx
Protection class
System 55, Gira F100IP20
TX_44IP44
Ambient temperature-5 °C to +45 °C
Temperature sensor
Measurement range-5 °C to +45 °C
Precision±1 K

Notes

  • Suitable for indoor use only.
  • The motion detector is not suitable for alarm messages in VdS-compliant alarm systems.
Datenblatt


Ausschreibungstexte


Motion detector Comfort 1.10 m / 2.20 m
Technical documentation

Technical documentation.

Item no. 2050 .. 2051 ..

PDF, 11.65 MB

Download
Motion detector Comfort, Standard 1.10 m
Operating instructions

Operating instructions.

Item no. 2040 .. 2050 ..

PDF, 3.09 MB

Download
Motion detector Komfort 1.10 m / 2.20 m
Product database

from ETS4.2

Item no. 2050 .. 2051 ..

ZIP, 963.83 KB

Download
PSTI Statement of Compliance
PSTI Statement of Compliance

PDF, 265.49 KB

Download
More images in the media database

The media database contains images of the selected products that you can use for your publications. Please read our terms of use.

Go to media database