Room climate sensor HVAC Komfort for KNX System 70 pure white glossy
2007 70
179.10
4010337130833
1/5
06
pure white matt (lacquered)
2007 72
179.10
4010337130840
1/5
06
anthracite (lacquered)
2007 73
182.68
4010337130857
1/5
06
black matt (lacquered)
2007 74
186.26
4010337130864
1/5
06
grey matt (lacquered)
2007 76
186.26
4010337130871
1/5
06
Recommended retail price, prices valid for United Kingdom as of the stated date 01/26 Price system (PS) not equal to 1, 14 = reduced discount. New product.
Recommended retail price, prices valid for United Kingdom as of the stated date 01/26 Price system (PS) not equal to 1, 14 = reduced discount. New product.
Optional accessories Heating, ventilation, air conditioning Rocker switch / Rocker button Alarm devices and sensors Features Room climate sensor with integrates bus coupler. Segment-based display: Display of the operating mode (comfort, lowering temperature, night-time lowering, eco), window status, operation lock, fan level, heating/cooling mode, humidity and air quality status as a configurable traffic light indicator. Display brightness can be configured incl. day/night mode. Integrated temperature and humidity sensor. Connection of an external temperature sensor. Dew point determination and alarm function. Operating functions Operation lock can be set automatically after a set time or via an object. Heartbeat function: Check whether the application is running without errors. Fancoil control with integrated controller Display/adjustment of target/actual temperature, operating mode, heating/cooling status. Fan speed can be adjusted (on, off, auto, stepped operation). Feedback on fan level and operating mode. Objects for manual control. Split-unit control Operating modes: automatic, heating, cooling, ventilation, eco, boost. Set fan speed, switch-off possible. Integrated button interface, 4-gang 4 zero-voltage inputs for buttons, switches, door/window status, leakage/condensation sensor, pulse counter, temperature sensor, output. Scene auxiliary units and value transmitter functions (temperature, brightness, RGBW colour values). Different telegrams with short/long button press. Short-circuit-proof, overload-protected and reverse-polarity-protected outputs. Logic functions 8 separate logic functions (AND, OR, XOR, 1-bit to 1-byte, blocking element, comparator, limit switch). Dedicated KNX communication objects, processing of external KNX telegrams. Technical data KNX medium TP256 KNX current consumption 8 to 14 mA KNX connection Connection and junction terminal Number of inputs 4 Output voltage DC 5 V SELV Output current Max. 3.2 mA LED current 2.2 mA per output Length cable set 25 cm, can be extended to max. 30 m Protection class III Installation depth 19 mm Ambient temperature -5 °C to +45 °C Relative humidity 5 to 95% (no condensation)
Notes KNX Data Secure compatible. Firmware can be updated using the Gira ETS Service App (additional software). Configuration and start-up of the device from ETS 5 version 5.7.7 or higher or ETS 6 version 6.3 or higher (recommended). Scope of delivery Connection and junction terminal for KNX included with delivery. Room climate sensor HVAC Komfort Technical documentation.
Item no. 2007 ..
PDF, 7.46 MB
Room climate sensor HVAC Standard / Komfort Operating instructions.
Item no. 2006 ..
2007 ..
PDF, 405.73 KB
Room climate sensor Standard / Komfort, Room climate sensor HVAC Standard / Komfort from version 5.7.7 and 6.3.0
Item no. 2004 ..
2005 ..
2006 ..
2007 ..
ZIP, 5.9 MB
Room climate sensor HVAC Komfort for KNX EC Declaration of conformity
Item no. 2007 005
2007 01
2007 015
2007 03
2007 26
2007 27
2007 28
2007 70
2007 72
2007 73
2007 74
2007 76
2007 600
PDF, 225.99 KB
Room climate sensor Komfort for KNX PSTI Statement of Compliance
Item no. 2007 005
2007 01
2007 015
2007 03
2007 26
2007 27
2007 28
2007 70
2007 72
2007 73
2007 74
2007 76
2007 600
PDF, 237.58 KB
More images in the media database The media database contains images of the selected products that you can use for your publications. Please read our terms of use.
Go to media database