Room climate sensor HVAC Standard for KNX System 55
cream white glossy
2006 01
134.10
4010337130598
1/5
06
pure white glossy
2006 03
134.10
4010337130604
1/5
06
pure white matt
2006 27
134.10
4010337130611
1/5
06
anthracite
2006 28
136.78
4010337130628
1/5
06
colour aluminium (lacquered)
2006 26
139.46
4010337130635
1/5
06
black matt (lacquered)
2006 005
139.46
4010337130642
1/5
06
grey matt (lacquered)
2006 015
139.46
4010337130680
1/5
06
stainless steel (lacquered)
2006 600
146.17
4010337130697
1/5
06
Recommended retail price, prices valid for United Kingdom as of the stated date 01/26
Price system (PS) not equal to 1, 14 = reduced discount.
New product.
Recommended retail price, prices valid for United Kingdom as of the stated date 01/26
Price system (PS) not equal to 1, 14 = reduced discount.
New product.
Optional accessories
Heating, ventilation, air conditioning
Features
Room climate sensor HVAC with integrated bus coupler. Segment-based display: Display of the operating mode (comfort, lowering temperature, night-time lowering, eco), window status, operation lock, fan level, heating/cooling mode. Display brightness can be configured incl. day/night mode. Integrated temperature sensor.
Operating functions
Operation lock can be set manually, automatically after a set time or via an object. Heartbeat function: Check whether the application is error-free.
Fancoil control with integrated controller
Display/adjustment of target/actual temperature, operating mode, heating/cooling status. Fan speed can be adjusted (on, off, auto, stepped operation). Feedback on fan level and operating mode. Objects for manual control.
Split-unit control
Operating modes: automatic, heating, cooling, ventilation, eco, boost. Set fan speed, switch-off possible.
Technical data
| KNX medium | TP256 |
| KNX current consumption | 8 to 14 mA |
| KNX connection | Connection and junction terminal |
| Protection class | III |
| Installation depth | 19 mm |
| Ambient temperature | -5 °C to +45 °C |
| Relative humidity | 5 to 95% (no condensation) |
Notes
KNX Data Secure compatible. Configuration and start-up of the device from ETS 5 version 5.7.7 or higher or ETS 6 version 6.3 or higher (recommended).
Scope of delivery
Connection and junction terminal for KNX included with delivery.
Room climate sensor HVAC Standard
Technical documentation.
Item no. 2006 ..
PDF, 4.93 MB
Room climate sensor HVAC Standard / Komfort
Operating instructions.
Item no. 2006 ..
2007 ..
PDF, 405.73 KB
Room climate sensor Standard / Komfort, Room climate sensor HVAC Standard / Komfort
from version 5.7.7 and 6.3.0
Item no. 2004 ..
2005 ..
2006 ..
2007 ..
ZIP, 5.9 MB
Room climate sensor HVAC Standard for KNX
PSTI Statement of Compliance
Item no. 2006 005
2006 01
2006 015
2006 03
2006 26
2006 27
2006 28
2006 70
2006 72
2006 73
2006 74
2006 76
2006 600
PDF, 237.52 KB
Room climate sensor HVAC Standard for KNX
EC Declaration of conformity
Item no. 2006 005
2006 01
2006 015
2006 03
2006 26
2006 27
2006 28
2006 70
2006 72
2006 73
2006 74
2006 76
2006 600
PDF, 225.83 KB
More images in the media databaseThe media database contains images of the selected products that you can use for your publications. Please read our terms of use.
Go to media database