0

Slat

Specification
Item no.
GBP/unit
excl. VAT:
Room
Quantity
EAN
PU
PS
anthracite (lacquered)
1346 28
92.42
4010337346289
1
17
colour aluminium (lacquered)
1346 26
92.42
4010337346265
1
17

Recommended retail price, prices valid for United Kingdom as of the stated date 01/26
Price system (PS) not equal to 1, 14 = reduced discount.

anthracite (lacquered)
EAN 4010337346289
Item no. 1346 28PU 1
GBP 92.42PS 17
colour aluminium (lacquered)
EAN 4010337346265
Item no. 1346 26PU 1
GBP 92.42PS 17

Recommended retail price, prices valid for United Kingdom as of the stated date 01/26
Price system (PS) not equal to 1, 14 = reduced discount.

Necessary accessories

Features

  • Aluminium slat with transparent plate.
  • The light element of the Gira energy profile can be changed individually using the slat.
  • The slat is simply replaced by a standard diffusing plate.
  • As the slat can be inserted in either direction, the light can be directed toward an object or a path.
Datenblatt

Ausschreibungstexte

More images in the media database

The media database contains images of the selected products that you can use for your publications. Please read our terms of use.

Go to media database