0

Gira Standard 55 cover frame with inscription space pure white matt

Specification
Item no.
GBP/unit
excl. VAT:
Room
Quantity
EAN
PU
PS
1-gang
1091 27
6.64
4010337091271
1/10
01
2-gang horizontal
1092 27
12.32
4010337092278
1/10
01
2-gang vertical
1102 27
12.32
4010337102274
1/10
01
3-gang horizontal
1093 27
19.40
4010337093275
1/5
01
3-gang vertical
1103 27
19.40
4010337103271
1/5
01
4-gang horizontal
1094 27
28.27
4010337094272
1/5
01
4-gang vertical
1114 27
28.27
4010337008927
1/5
01
5-gang horizontal
1095 27
42.50
4010337095279
1/5
01
5-gang vertical
1115 27
42.50
4010337115274
1/5
01

Recommended retail price, prices valid for United Kingdom as of the stated date 01/26
Price system (PS) not equal to 1, 14 = reduced discount.

1-gang
EAN 4010337091271
Item no. 1091 27PU 1/10
GBP 6.64PS 01
2-gang horizontal
EAN 4010337092278
Item no. 1092 27PU 1/10
GBP 12.32PS 01
2-gang vertical
EAN 4010337102274
Item no. 1102 27PU 1/10
GBP 12.32PS 01
3-gang horizontal
EAN 4010337093275
Item no. 1093 27PU 1/5
GBP 19.40PS 01
3-gang vertical
EAN 4010337103271
Item no. 1103 27PU 1/5
GBP 19.40PS 01
4-gang horizontal
EAN 4010337094272
Item no. 1094 27PU 1/5
GBP 28.27PS 01
4-gang vertical
EAN 4010337008927
Item no. 1114 27PU 1/5
GBP 28.27PS 01
5-gang horizontal
EAN 4010337095279
Item no. 1095 27PU 1/5
GBP 42.50PS 01
5-gang vertical
EAN 4010337115274
Item no. 1115 27PU 1/5
GBP 42.50PS 01

Recommended retail price, prices valid for United Kingdom as of the stated date 01/26
Price system (PS) not equal to 1, 14 = reduced discount.

Features

  • Plastic: halogen-free, impact-resistant and shatter-proof thermoplastic” or would that then be polycarbonate.
  • Spray-proof.
  • Frames with transparent view window for inscription.
  • Ideally suited for use in buildings in which the electrical installation must be identified and documented, for example in administrations, commercial operations, airports, companies, and hospitals.

Notes

  • Not to be used with: surface-mounted housing with flat design, surface-mounted housing.

More links

Gira Standard 55 - Range of functions in the basic installation
More

Data sheet

Advertisement text

Cover frame

Cleaning and care.

PDF, 600.29 KB

Download
Gira Standard 55

Steckbrief, Merkmale, Abmessungen, Technische Daten, Designvarianten.

PDF, 327.2 KB

Download
More images in the media database

The media database contains images of the selected products that you can use for your publications. Please read our terms of use.

Go to media database