0

Surface-mounted housing, including cover frame 2-gang for E2

Specification
Item no.
GBP/unit
excl. VAT:
Room
Quantity
EAN
PU
PS
pure white glossy
1062 29
34.64
4010337096726
1/5
13
black matt
1062 09
55.36
4010337110217
1/5
13

Recommended retail price, prices valid for United Kingdom as of the stated date 01/26
Price system (PS) not equal to 1, 14 = reduced discount.

pure white glossy
EAN 4010337096726
Item no. 1062 29PU 1/5
GBP 34.64PS 13
black matt
EAN 4010337110217
Item no. 1062 09PU 1/5
GBP 55.36PS 13

Recommended retail price, prices valid for United Kingdom as of the stated date 01/26
Price system (PS) not equal to 1, 14 = reduced discount.

Technical data

Dimensions
1-gangW 80.8 x H 80.8 x D 59.2 mm
2-gangW 151.9 x H 80.8 x D 59.2 mm
3-gangW 223.4 x H 80.8 x D 59.2 mm

Scope of delivery

  • Cover frame, adapter for cable entry and cable entry for channel 15x15 mm are included with delivery.
Datenblatt


Ausschreibungstexte


More images in the media database

The media database contains images of the selected products that you can use for your publications. Please read our terms of use.

Go to media database