0

HNA socket outlet 10 A 250 V~

Specification
Item no.
GBP/unit
excl. VAT:
Room
Quantity
EAN
PU
PS
cream white glossy
0479 01
19.26
4010337479017
1/5
01
pure white glossy
0479 03
19.26
4010337479031
1/5
01

Recommended retail price, prices valid for United Kingdom as of the stated date 01/26
Price system (PS) not equal to 1, 14 = reduced discount.

cream white glossy
EAN 4010337479017
Item no. 0479 01PU 1/5
GBP 19.26PS 01
pure white glossy
EAN 4010337479031
Item no. 0479 03PU 1/5
GBP 19.26PS 01

Recommended retail price, prices valid for United Kingdom as of the stated date 01/26
Price system (PS) not equal to 1, 14 = reduced discount.

Optional accessories

Technical data

Installation depth32 mm

Notes

  • For screw attachment only.
Data sheet

Advertisement text

HNA socket outlet 10 A 250 V~

EC Declaration of conformity

Item no. 0479 005 0479 01 0479 03 0479 10 0479 11 0479 26 0479 27 0479 28 0479 40 0479 42 0479 43 0479 46 0479 47 0479 112

PDF, 48.33 KB

Download
More images in the media database

The media database contains images of the selected products that you can use for your publications. Please read our terms of use.

Go to media database