0

Old - Rocker

Specification
Item no.
GBP/unit
excl. VAT:
Room
Quantity
EAN
PU
PS
cream white glossy
0296 01
0.00
4010337296010
1/10
pure white glossy
0296 03
0.00
4010337296034
1/10/100
pure white matt
0296 27
0.00
4010337296270
1/10/100
anthracite
0296 28
0.00
4010337296287
1/10/100
colour aluminium (lacquered)
0296 26
0.00
4010337296263
1/10
black matt (lacquered)
0296 005
0.00
4010337038061
1/10
grey matt (lacquered)
0296 015
0.00
4010337080220
1/10
stainless steel
0296 600
0.00
4010337021667
1/10

Recommended retail price, prices valid for United Kingdom as of the stated date 01/26
Price system (PS) not equal to 1, 14 = reduced discount.

cream white glossy
EAN 4010337296010
Item no. 0296 01PU 1/10
GBP 0.00PS
pure white glossy
EAN 4010337296034
Item no. 0296 03PU 1/10/100
GBP 0.00PS
pure white matt
EAN 4010337296270
Item no. 0296 27PU 1/10/100
GBP 0.00PS
anthracite
EAN 4010337296287
Item no. 0296 28PU 1/10/100
GBP 0.00PS
colour aluminium (lacquered)
EAN 4010337296263
Item no. 0296 26PU 1/10
GBP 0.00PS
black matt (lacquered)
EAN 4010337038061
Item no. 0296 005PU 1/10
GBP 0.00PS
grey matt (lacquered)
EAN 4010337080220
Item no. 0296 015PU 1/10
GBP 0.00PS
stainless steel
EAN 4010337021667
Item no. 0296 600PU 1/10
GBP 0.00PS

Recommended retail price, prices valid for United Kingdom as of the stated date 01/26
Price system (PS) not equal to 1, 14 = reduced discount.

Notes

  • Cover frames (1-gang to 5-gang) from the Gira Standard 55 and Gira E2 design lines in combination with the sealing kit are also suitable for the installation of rocker switches and rocker buttons in accordance with the IP44 protection rating (does not apply to rocker, 2-gang).
  • Subject to availability.

Dimensions

Width55.00 mm
Height55.00 mm
Data sheet

Advertisement text

Revit file for BIM (Building information modeling)

Item no. 029628

RFA, 568 KB

Download
IFC file for BIM (Building information modeling)

Item no. 029628

IFC, 27.27 KB

Download
More images in the media database

The media database contains images of the selected products that you can use for your publications. Please read our terms of use.

Go to media database