0

Cover with support ring for holding command and signal devices (Ø 22.5 mm)

Specification
Item no.
GBP/unit
excl. VAT:
Room
Quantity
EAN
PU
PS
cream white glossy
0272 01
11.58
4010337272014
1
01
pure white glossy
0272 03
11.58
4010337272038
1/5
01
pure white matt
0272 27
11.58
4010337272274
1/5
01
anthracite
0272 28
14.13
4010337272281
1
11
colour aluminium (lacquered)
0272 26
17.97
4010337272267
1
11
black matt (lacquered)
0272 005
17.97
4010337036708
1
11
grey matt (lacquered)
0272 015
17.97
4010337078777
1
11

Recommended retail price, prices valid for United Kingdom as of the stated date 01/26
Price system (PS) not equal to 1, 14 = reduced discount.

cream white glossy
EAN 4010337272014
Item no. 0272 01PU 1
GBP 11.58PS 01
pure white glossy
EAN 4010337272038
Item no. 0272 03PU 1/5
GBP 11.58PS 01
pure white matt
EAN 4010337272274
Item no. 0272 27PU 1/5
GBP 11.58PS 01
anthracite
EAN 4010337272281
Item no. 0272 28PU 1
GBP 14.13PS 11
colour aluminium (lacquered)
EAN 4010337272267
Item no. 0272 26PU 1
GBP 17.97PS 11
black matt (lacquered)
EAN 4010337036708
Item no. 0272 005PU 1
GBP 17.97PS 11
grey matt (lacquered)
EAN 4010337078777
Item no. 0272 015PU 1
GBP 17.97PS 11

Recommended retail price, prices valid for United Kingdom as of the stated date 01/26
Price system (PS) not equal to 1, 14 = reduced discount.

Notes

  • For screw attachment only.
  • For push buttons, palm buttons, key switches, rotary switches, indicator buttons, and mushroom buttons, as well as selector switches, and signal lights, e.g. made by Lumitas, Rafi, Elan or Fanal.
Data sheet

Advertisement text

Cover with support ring for holding command and signal devices (Ø 22.5 mm); Housing with inscription space for holding command and signal devices (Ø 22.5 mm)

EC Declaration of conformity

Item no. 0272 005 0272 01 0272 015 0272 03 0272 26 0272 27 0272 28 0272 30 0272 40 0272 42 0272 43 0272 46 0272 47

PDF, 151.62 KB

Download
More images in the media database

The media database contains images of the selected products that you can use for your publications. Please read our terms of use.

Go to media database