0

Old - Rocker, 2-gang, including with sealing set IP44 Standard 55, E1, E2

Specification
Item no.
GBP/unit
excl. VAT:
Room
Quantity
EAN
PU
PS
cream white glossy
0266 01
0.00
4010337266013
1/5
pure white glossy
0266 03
0.00
4010337266037
1/5
pure white matt
0266 27
0.00
4010337266273
1/5
anthracite
0266 28
0.00
4010337266280
1/5
colour aluminium (lacquered)
0266 26
0.00
4010337266266
1/5
grey matt (lacquered)
0266 015
0.00
4010337078418
1/5

Recommended retail price, prices valid for United Kingdom as of the stated date 01/26
Price system (PS) not equal to 1, 14 = reduced discount.

Discontinued item. Available until 12/2026.

cream white glossy
EAN 4010337266013
Item no. 0266 01PU 1/5
GBP 0.00PS
pure white glossy
EAN 4010337266037
Item no. 0266 03PU 1/5
GBP 0.00PS
pure white matt
EAN 4010337266273
Item no. 0266 27PU 1/5
GBP 0.00PS
anthracite
EAN 4010337266280
Item no. 0266 28PU 1/5
GBP 0.00PS
colour aluminium (lacquered)
EAN 4010337266266
Item no. 0266 26PU 1/5
GBP 0.00PS
grey matt (lacquered)
EAN 4010337078418
Item no. 0266 015PU 1/5
GBP 0.00PS

Recommended retail price, prices valid for United Kingdom as of the stated date 01/26
Price system (PS) not equal to 1, 14 = reduced discount.

Discontinued item. Available until 12/2026.

Necessary accessories

Optional accessories

Spare part

Features

  • In combination with cover frames (1-gang to 5-gang) from the Gira Standard 55 or Gira E2 design lines, Gira System 55 series or 2-way switches, 2-gang in accordance with the IP44 protection rating can be installed.
  • Spare part for 0139 00.

Notes

  • Subject to availability.

Scope of delivery

  • Sealing set including rocker, 2-gang for rocker switches and push rockers is included.

Dimensions

Width55.00 mm
Height55.00 mm
Data sheet

Advertisement text

More images in the media database

The media database contains images of the selected products that you can use for your publications. Please read our terms of use.

Go to media database