Rocker switch insert 10 AX 250 V~
Series switch
0105 00
-
4010337105008
-
-
2-way switch, 2-gang
0108 00
-
4010337108009
-
-
Recommended retail price, prices valid for United Kingdom as of the stated date 01/26
Price system (PS) not equal to 1, 14 = reduced discount.
No longer available. Not deliverable since 09/2024.
Recommended retail price, prices valid for United Kingdom as of the stated date 01/26
Price system (PS) not equal to 1, 14 = reduced discount.
No longer available. Not deliverable since 09/2024.
Necessary accessories
One of the following items:
Rockers
Technical data
| Installation depth |
| 0105 00 | 28 mm |
| 0108 00 | 32 mm |
| Connection cross section |
| For rigid and flexible conductors up to | 2.5 mm² |
| Rated output |
| LEDi/CFLi | 100 W |
Dimensions
| Width | 71.00 mm |
| Height | 71.00 mm |
| Depth | 24.00 mm |
Revit Datei für BIM (Building Information Modeling)
Item no. 010800
RFA, 436 KB
IFC Datei für BIM (Building Information Modeling)
Item no. 010800
IFC, 14.74 KB
2-way switch
Mounting instructions
Connection diagram rocker switch insert for 2-way circuit
Item no. 0108 00
PDF, 19.5 KB
Series switch
Mounting instructions
Connection diagram rocker switch insert for series circuit
Item no. 0105 00
PDF, 11.9 KB
More images in the media databaseThe media database contains images of the selected products that you can use for your publications. Please read our terms of use.
Go to media database