Gira Event cover frame pure white glossy with colour aluminium (lacquered) intermediate frame
1-gang
0211 806
11.77
4010337070061
1/10
11
2-gang
0212 806
17.99
4010337070078
1/10
11
2-gang, without crossbar
1002 806
17.99
4010337070399
1/10
11
3-gang
0213 806
29.57
4010337070085
1/5
11
4-gang
0214 806
47.73
4010337070092
1/5
11
5-gang
0215 806
72.72
4010337070054
1/5
11
Recommended retail price, prices valid for United Kingdom as of the stated date 01/26
Price system (PS) not equal to 1, 14 = reduced discount.
Recommended retail price, prices valid for United Kingdom as of the stated date 01/26
Price system (PS) not equal to 1, 14 = reduced discount.
Dimensions
| Width | 90.00 mm |
| Height | 375.20 mm |
| Depth | 11.40 mm |
More links
Gira Event - Unusual form, classic colouring
More
Revit file for BIM (Building information modeling)
Item no. 0215806
RFA, 396 KB
IFC file for BIM (Building information modeling)
Item no. 0215806
IFC, 83.79 KB
Cover frame
Cleaning and care.
Gira Event
Steckbrief, Merkmale, Abmessungen, Technische Daten, Designvarianten.
More images in the media databaseThe media database contains images of the selected products that you can use for your publications. Please read our terms of use.
Go to media database