0

Gira E1 cover frame grey matt (lacquered)

Specification
Item no.
GBP/unit
excl. VAT:
Room
Quantity
EAN
PU
PS
1-gang
0211 154
11.34
4010337126058
1/10
11
2-gang
0212 154
17.22
4010337126065
1/10
11
2-gang, without crossbar
1002 154
17.22
4010337126072
1
11
3-gang
0213 154
28.31
4010337126089
1/5
11
4-gang
0214 154
45.99
4010337126096
1/5
11
5-gang
0215 154
69.98
4010337126102
1/5
11

Recommended retail price, prices valid for United Kingdom as of the stated date 01/26
Price system (PS) not equal to 1, 14 = reduced discount.

1-gang
EAN 4010337126058
Item no. 0211 154PU 1/10
GBP 11.34PS 11
2-gang
EAN 4010337126065
Item no. 0212 154PU 1/10
GBP 17.22PS 11
2-gang, without crossbar
EAN 4010337126072
Item no. 1002 154PU 1
GBP 17.22PS 11
3-gang
EAN 4010337126089
Item no. 0213 154PU 1/5
GBP 28.31PS 11
4-gang
EAN 4010337126096
Item no. 0214 154PU 1/5
GBP 45.99PS 11
5-gang
EAN 4010337126102
Item no. 0215 154PU 1/5
GBP 69.98PS 11

Recommended retail price, prices valid for United Kingdom as of the stated date 01/26
Price system (PS) not equal to 1, 14 = reduced discount.

Features

  • Shatter-proof.

Notes

  • Also suitable for duct installation.
  • In connection with the sealing kit, cover frame (1-gang to 5-gang) is also suitable for installation as water-protected flush-mounted IP44.

More links

Gira E1 - Highly reduced design
More

Datenblatt

Ausschreibungstexte

Cover frame

Cleaning and care.

PDF, 600.29 KB

Download
Gira E1

Steckbrief, Merkmale, Abmessungen, Technische Daten, Designvarianten.

PDF, 214.06 KB

Download
More images in the media database

The media database contains images of the selected products that you can use for your publications. Please read our terms of use.

Go to media database