Gira E1 cover frame pure white glossy
1-gang
0211 150
6.99
4010337126119
1/10
01
2-gang
0212 150
9.60
4010337126126
1/10
01
2-gang, without crossbar
1002 150
9.60
4010337126133
1/10
01
3-gang
0213 150
17.52
4010337126140
1/5
01
4-gang
0214 150
28.31
4010337126157
1/5
01
5-gang
0215 150
43.19
4010337126164
1/5
01
Recommended retail price, prices valid for United Kingdom as of the stated date 01/26
Price system (PS) not equal to 1, 14 = reduced discount.
Recommended retail price, prices valid for United Kingdom as of the stated date 01/26
Price system (PS) not equal to 1, 14 = reduced discount.
Notes
Also suitable for duct installation. In connection with the sealing kit, cover frame (1-gang to 5-gang) is also suitable for installation as water-protected flush-mounted IP44.
Dimensions
| Width | 80.80 mm |
| Height | 151.90 mm |
| Depth | 9.30 mm |
More links
Gira E1 - Highly reduced design
More
Cover frame
Cleaning and care.
Gira E1
Steckbrief, Merkmale, Abmessungen, Technische Daten, Designvarianten.
More images in the media databaseThe media database contains images of the selected products that you can use for your publications. Please read our terms of use.
Go to media database