Cover frame pure white glossy
1-gang
0211 112
-
4010337043973
-
-
2-gang
0212 112
-
4010337044017
-
-
2-gang, without crossbar
1002 112
-
4010337047094
-
-
3-gang
0213 112
-
4010337044031
-
-
4-gang
0214 112
-
4010337044055
-
-
5-gang
0215 112
-
4010337044079
-
-
Recommended retail price, prices valid for United Kingdom as of the stated date 01/26
Price system (PS) not equal to 1, 14 = reduced discount.
No longer available. Not deliverable since 01/1900.
Recommended retail price, prices valid for United Kingdom as of the stated date 01/26
Price system (PS) not equal to 1, 14 = reduced discount.
No longer available. Not deliverable since 01/1900.
Features
In the Pure White Gloss finish: made from 85% bio-based plastic.
Technical data
| Cover frame 1-g | B 83,3 x H 83,3 x T 10,6 |
| Cover frame 2-g | B 83,3 x H 154,4 x T 10,6 |
| Cover frame 2-g w/o cb | B 83,3 x H 154,4 x T 10,6 |
| Cover frame 3-g | B 83,3 x H 225,9 x T 10,6 |
| Cover frame 4-g | B 83,3 x H 297,2 x T 10,6 |
| Cover frame 5-g | B 83,3 x H 368,5 x T 10,6 |
| Corner radius | R 3 |
| Biocircular plastic |
| Colour option: Pure white glossy | at least 50% |
Notes
In combination with a sealing flange, also suitable for mounting as water-protected flush-mounted IP44.
More links
Gira F100 - Beautiful and intelligent
More
Revit Datei für BIM (Building Information Modeling)
Item no. 0212112
RFA, 440 KB
IFC Datei für BIM (Building Information Modeling)
Item no. 0212112
IFC, 19.22 KB
Cradle to Cradle Certified
Certificates
Gira F100 cover frame pure white glossy
Life cycle assessment information
Life cycle assessment in accordance with ISO 14040
Item no. 0211 112
PDF, 141.39 KB
More images in the media databaseThe media database contains images of the selected products that you can use for your publications. Please read our terms of use.
Go to media database