0

Gira TX_44 cover frame pure white

Specification
Item no.
GBP/unit
excl. VAT:
Room
Quantity
EAN
PU
PS
1-gang
0211 66
12.85
4010337211662
1/5
13
2-gang
0212 66
16.42
4010337212669
1/5
13
3-gang
0213 66
36.59
4010337213666
1/5
13
4-gang
0214 66
56.56
4010337214663
1
13

Recommended retail price, prices valid for United Kingdom as of the stated date 01/26
Price system (PS) not equal to 1, 14 = reduced discount.

1-gang
EAN 4010337211662
Item no. 0211 66PU 1/5
GBP 12.85PS 13
2-gang
EAN 4010337212669
Item no. 0212 66PU 1/5
GBP 16.42PS 13
3-gang
EAN 4010337213666
Item no. 0213 66PU 1/5
GBP 36.59PS 13
4-gang
EAN 4010337214663
Item no. 0214 66PU 1
GBP 56.56PS 13

Recommended retail price, prices valid for United Kingdom as of the stated date 01/26
Price system (PS) not equal to 1, 14 = reduced discount.

Optional accessories

Spare part

Features

  • Halogen-free, impact-resistant, break-proof, UV-resistant, weather-resistant and microbiologically safe material

Notes

  • Frames are easy to install without tools; disassembly requires a screwdriver T9 or T10.
  • Wall plug mounting is possible.
  • Centre inserts safeguarded against disassembly.

Scope of delivery

  • With sealing flange.

More links

Gira TX_44 - Water-protected and rugged
More

Datenblatt

Ausschreibungstexte

Revit Datei für BIM (Building Information Modeling)

Item no. 021166

RFA, 372 KB

Download
IFC Datei für BIM (Building Information Modeling)

Item no. 021166

IFC, 11.59 KB

Download
Cover frame

Cleaning and care.

PDF, 600.29 KB

Download
Gira TX_44 cover frame 1-gang pure white

Life cycle assessment in accordance with ISO 14040

Item no. 0211 66

PDF, 107.98 KB

Download
Gira TX44

Steckbrief, Merkmale, Abmessungen, Technische Daten, Designvarianten.

PDF, 194.85 KB

Download
More images in the media database

The media database contains images of the selected products that you can use for your publications. Please read our terms of use.

Go to media database