Gira uses cookies for websites in the gira.de domain. By using our website, you agree to the use of cookies. Our Data Protection Declaration contains more information about the cookies used by us or third parties and the ways in which you can deactivate cookies.

Surface-mounted video home station 7


pure white glossy
598.12 £
Order no. 1209 03
EAN 4010337053422
Packing unit 1
PS 10

black matt
598.12 £
Order no. 1209 005
EAN 4010337053408
Packing unit 1
PS 10

Recommended retail price. Prices valid for Great Britain with prices valid 01/21.
Price system (PS) not equal to 1, 14 = reduced discount.
New product.

Necessary accessories

Optional accessories

Features

  • Fully pre-assembled unit with 17.78-cm (7”) TFT colour display and convenient hands-free feature.
  • Front panel made entirely of glass with touch functionality and tactile feedback.
  • Direct wall-mounting or wall-mounted in flush-mounted device box or cavity box.
  • Add pedestal for set-up on items of furniture.

Technical data

Power supply:
DC 26 V ± 2 V

Connections
2-wire bus:
2 x plug terminals
Additional power supply:
2 x plug terminals
Floor-call button:
2 x plug terminals

Display
Diagonal:
17.78 cm (7″)
Colour system:
PAL
Resolution:
1024 x 600 pixels

microSD card
Type:
SDHC
SDHC memory capacity:
32 GB
File system:
FAT 32

Ambient temperature:
-5ºC to +50ºC

Dimensions in mm

W 181 H 123 D 24

Additional figures available in the media database

You will find figures of the selected products in the media database. You may use this figures for your publications. Please read the corresponding terms of use.

To the media database


Data sheet

Load
Order no.
File format
PDF
File size

Advertisement text

Load
Order no.
File format
TXT
File size

Gira surface-mounted video home station 7
Operating instructions

Operating instructions

Load
Order no.
1209 ..
File format
PDF
File size
9.596 Kb

Gira surface-mounted video home station 7
Installation instructions

Assembly and start-up intructions

Load
Order no.
1209 ..
File format
PDF
File size
4.389 Kb

Gira surface-mounted video home station 7
Software

Firmware update

Load
Order no.
1209 ..
File format
ZIP
File size
173.728 Kb

Parts list

0 items
To the parts list