Door communication p.white SM video home st. 7 [120903] Surface-mounted video home station 7 Gira System 55 Pure white glossy Features: - Fully pre-assembled unit including a 17.78 cm (7") TFT colour display and convenient speakerphone function. - Full-surface glass front with touch functionality. - Direct wall mounting or wall mounting with flush-mounted device box or cavity wall box. - Mounting with base foot for placement on items of furniture. Technical data: Power supply: DC 26 V ±2 V Connections - 2-wire bus: 2 x plug terminal - Additional power supply: 2 x plug terminal - Floor-call button: 2 x plug terminal Display - Diagonal: 17.78 cm (= 7″) - Colour system: PAL - Resolution: 1024 x 600 pixels microSD card - Type: SDHC - SDHC memory capacity: 32 GB - File system: FAT 32 Ambient temperature: -5 ºC to +50 ºC Dimensions in mm: B 181 x H 123 x T 24 Make: Gira Order No. 1209 03 Pure white glossy Quantity: 0 Stk xxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxx Door communication black m SM video home st. 7 [1209005] Surface-mounted video home station 7 Gira System 55 Black matt Features: - Fully pre-assembled unit including a 17.78 cm (7") TFT colour display and convenient speakerphone function. - Full-surface glass front with touch functionality. - Direct wall mounting or wall mounting with flush-mounted device box or cavity wall box. - Mounting with base foot for placement on items of furniture. Technical data: Power supply: DC 26 V ±2 V Connections - 2-wire bus: 2 x plug terminal - Additional power supply: 2 x plug terminal - Floor-call button: 2 x plug terminal Display - Diagonal: 17.78 cm (= 7″) - Colour system: PAL - Resolution: 1024 x 600 pixels microSD card - Type: SDHC - SDHC memory capacity: 32 GB - File system: FAT 32 Ambient temperature: -5 ºC to +50 ºC Dimensions in mm: B 181 x H 123 x T 24 Make: Gira Order No. 1209 005 Black matt Quantity: 0 Stk xxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxx