Video distributor

Specification
Order no.
£/piece
without VAT
Room
Quantity
EAN
Packing unit
PS
Order no. 1226 00
1226 00
100.13 £
EAN 4010337229919
Packing unit 1
PS 10
Recommended retail price. Prices valid for Great Britain with prices valid 01/23.
Price system (PS) not equal to 1, 14 = reduced discount.

Necessary accessories

Optional spare part

Features

Features

  • The video distributor is an active component for line adjustment of the video signal.
  • The video distributor distributes the video signal of the door stations, DCS-camera gateways, and DCS-IP gateways to the home stations.
  • The video distributor is required when the cable routing to the video components of the Gira door communication system is carried out as a branch line.
  • The video distributor ensures the proper terminating resistance to prevent possible reflections of the individual branches and the resulting picture disturbances.

The combination housing makes three mounting types possible

  • Surface-mounted (in a standard junction box).
  • Flush-mounted (in a device box).
  • As a DRA device (with the included DRA adapter).

Technical data

Power supply:
via system bus

Connections
2-wire bus IN:
2x screw terminals
2-wire bus OUT:
6 x screw terminal

Ambient temperature:
-25 °C to +70 °C

Notes

  • The video distributor is cascadable. A total of up to 15 video distributors including video multiplexers can be used in one system.
  • No further configuration is necessary during commissioning because the video distributor automatically adapts to the existing line network.

Scope of supply

  • A DRA adapter is included.

Dimensions in mm

Video distributor: W 36 H 52 D 27

Additional figures available in the media database

You will find figures of the selected products in the media database. You may use this figures for your publications. Please read the corresponding terms of use.

To the media database

Download


Data sheet

PDF

Load


Advertisement text

TXT

Load


Gira Door communication system
Guides / system basics

Basics, planning examples
Door communication system
Order no. 1736 90

Order no.

PDF, 5.563 Kb

Load


Video distributor
Operating instructions

Operating instructions

Order no. 1226 00

PDF, 926 Kb

Load


Ordering info Features Downloads